10 Million Products

30,000 Same Day Shipping Products

All Categories Semua Kategori

Automation ComponentsKomponen Mekanis
FastenersSekrup, Baut, Washer, Nut
MaterialsMaterials
Press Die ComponentsKomponen Press Die
Plastic Mold ComponentsKomponen Plastik Mold
Need Help?Perlu Bantuan?

Shoulder Punches WPC treatment, HW Coating

Click this image to zoom it.

Enlarge image on mouse hover

Part Number Configured Part Number is shown.

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Configure

Clear All

Specification/Dimensions

  • Heavy-load punches

    • No
  • Shank type

    • Single-stepped
  • Jector

    • None
  • Tip shape

    • A
    • D
    • R
    • E
    • G
  • Material

    • SKD11 Equivalent
    • SKH51 Equivalent
    • Powdered high-speed steel
  • Surface treatment

    • HW coating
    • WPC
  • Shank (mounting part) shape

    • Standard
  • Shank diameter D tolerance

    • +0.005/0
    • m5
  • B (Tip length)

    • L
    • S
    • X
  • D (Shank diameter)(mm)

    • 3
    • 4
    • 5
    • 6
    • 8
    • 10
    • 13
    • 16
    • 20
    • 25
  • T (Head thickness/plate thickness)(mm)

    • 5
  • L (L dimension)(mm)

    [40-100/10mm increments]
  • LC (Full length alteration)(mm)

    [26-100/0.1mm increments] [40-70/10mm increments]
  • LCT (Head thickness tolerance change + Total length alteration)(mm)

    [26-100/0.1mm increments] [40-70/10mm increments]
  • LMT (Head thickness tolerance change + Total length alteration)(mm)

    [26-100/0.1mm increments] [40-70/10mm increments]
  • P (Tip dimension)(mm)

    [1-24.99/0.01mm increments] [2.5-9.97/0.001mm increments]
  • PC (Tip dimension alteration)(mm)

    [0.5-17.99/0.01mm increments]
  • R (Tip corner R)(mm)

    [0.05-12.48/0.01mm increments]
  • W (Tip dimension)(mm)

    [1-24.97/0.01mm increments] [2.5-2.99/0.001mm increments] [3-9.97/0.001mm increments]
  • WC (Tip dimension alteration)(mm)

    [0.8-5.99/0.01mm increments]
  • Type

    • W-PHDX
    • W-PHEX
    • W-PHGX
    • W-PHRX
    • W-SHDX
    • W-SHEX
    • W-SHGX
    • W-SHRX
    • W-SPDX
    • W-SPEX
    • W-SPGX
    • W-SPRX
    • W-SHRL
    • AW-SHAS
    • AW-PHEL
    • AW-PHDL
    • W-SHAL
    • AHW-PHDS
    • W-SHDL
    • W-PHGL
    • AW-SHES
    • AW-SPRS
    • AW-PHGX
    • AHW-SHDS
    • W-PHDS
    • AW-SHAL
    • W-SPRL
    • HW-PHAS
    • AW-SPGX
    • AHW-PHRL
    • HW-SHGL
    • AW-SPAX
    • AW-SPRX
    • HW-PHDL
    • AHW-SHDX
    • W-SPDL
    • AW-SPEL
    • W-PHAS
    • AW-PHDX
    • AHW-PHDL
    • AHW-SHAS
    • W-SPAL
    • AHW-SHRS
    • HW-SHDL
    • W-SPES
    • W-PHRL
    • W-SPGS
    • HW-PHRL
    • HW-SHDS
    • AHW-PHAX
    • W-SPDS
    • AW-SPGS
    • W-PHEL
    • W-SHDS
    • AW-PHRS
    • W-PHDL
    • AW-PHDS
    • W-SHRS
    • W-PHGS
    • AHW-SHRX
    • AW-PHRX
    • HW-SHGX
    • AHW-SHAL
    • W-PHAL
    • AW-SPAS
    • AHW-PHRX
    • AHW-SHDL
    • HW-SHES
    • AW-PHGS
    • HW-PHGS
    • HW-PHDS
    • AW-PHES
    • HW-PHEX
    • HW-SHDX
    • HW-PHEL
    • AW-SHRL
    • AW-SHEX
    • AHW-SHEL
    • AHW-PHEL
    • AW-SHGS
    • W-SHGL
    • AHW-PHES
    • AW-SHDL
    • AW-PHRL
    • AW-SPAL
    • W-PHRS
    • AW-SHRS
    • W-SHES
    • HW-SHGS
    • HW-SHAX
    • HW-SHEL
    • AHW-PHEX
    • AW-SPEX
    • AW-SPRL
    • AW-PHEX
    • W-SPEL
    • AHW-PHAS
    • AW-SPES
    • HW-SHRL
    • AHW-SHGX
    • AHW-SHAX
    • HW-PHDX
    • AW-SPGL
    • AHW-SHES
    • W-SHAS
    • AW-SHDX
    • W-SPAS
    • W-SPAX
    • HW-SHRS
    • AHW-PHAL
    • AHW-SHGS
    • HW-PHRX
    • AHW-PHRS
    • W-SHAX
    • HW-PHAL
    • AW-PHAL
    • AHW-SHRL
    • AW-PHGL
    • HW-SHRX
    • AHW-PHGX
    • HW-PHGL
    • W-SHGS
    • W-SHEL
    • HW-PHES
    • AW-SHGL
    • W-PHES
    • HW-PHAX
    • AHW-SHGL
    • AW-SPDX
    • AW-SHDS
    • AW-SHAX
    • HW-SHAS
    • AHW-PHDX
    • AW-PHAS
    • W-SPRS
    • AHW-PHGL
    • W-SPGL
    • AW-SPDS
    • HW-SHEX
    • W-PHAX
    • HW-SHAL
    • AW-SPDL
    • HW-PHGX
    • AHW-PHGS
    • AW-SHEL
    • HW-PHRS
    • AW-SHGX
    • AHW-SHEX
    • AW-SHRX
    • AW-PHAX
  • CAD

    • 2D
    • 3D

Days to Ship

  • Days to Ship

    • ALL
    • 11 Day(s) or Less
    • 12 Day(s) or Less

Technical Support

Press
TEL:021-8990-5801 FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)
Technical Inquiry