(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Straight Pilot Punches Lapping

Straight Pilot Punches Lapping

This is a straight pilot punch with improved surface roughness than normal polished products by lapping the tip that comes into contact with the workpiece. The range of lap finishing varies depending on the punch type, so please check the catalog drawings, etc.

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-ATTC3-[42-82/10]-P[2-3/0.001]-A[10-30/5]
L-ATTC3-LC[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-ATTC3-LCT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-ATTC3-LMT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-ATTC4-[42-82/10]-P[3-4/0.001]-A[10-30/5]
L-ATTC4-LC[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-ATTC4-LCT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-ATTC4-LMT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-ATTC5-[42-82/10]-P[4-5/0.001]-A[10-30/5]
L-ATTC5-LC[25-81.9/0.1]-P[4-5/0.001]-A[10-30/5]
L-ATTC5-LCT[25-81.9/0.1]-P[4-5/0.001]-A[10-30/5]
L-ATTC5-LMT[25-81.9/0.1]-P[4-5/0.001]-A[10-30/5]
L-ATTC6-[42-82/10]-P[5-6/0.001]-A[10-30/5]
L-ATTC6-LC[25-81.9/0.1]-P[5-6/0.001]-A[10-30/5]
L-ATTC6-LCT[25-81.9/0.1]-P[5-6/0.001]-A[10-30/5]
L-ATTC6-LMT[25-81.9/0.1]-P[5-6/0.001]-A[10-30/5]
L-ATTC8-[42-82/10]-P[6-8/0.001]-A[15-30/5]
L-ATTC8-LC[25-81.9/0.1]-P[6-8/0.001]-A[15-30/5]
L-ATTC8-LCT[25-81.9/0.1]-P[6-8/0.001]-A[15-30/5]
L-ATTC8-LMT[25-81.9/0.1]-P[6-8/0.001]-A[15-30/5]
L-ATTC10-[42-82/10]-P[8-10/0.001]-A[15-30/5]
L-ATTC10-LC[25-81.9/0.1]-P[8-10/0.001]-A[15-30/5]
L-ATTC10-LCT[25-81.9/0.1]-P[8-10/0.001]-A[15-30/5]
L-ATTC10-LMT[25-81.9/0.1]-P[8-10/0.001]-A[15-30/5]
L-ATTC13-[42-82/10]-P[10-13/0.001]-A[15-30/5]
L-ATTC13-LC[25-81.9/0.1]-P[10-13/0.001]-A[15-30/5]
L-ATTC13-LCT[25-81.9/0.1]-P[10-13/0.001]-A[15-30/5]
L-ATTC13-LMT[25-81.9/0.1]-P[10-13/0.001]-A[15-30/5]
L-ATTC16-[42-82/10]-P[13-16/0.001]-A[15-30/5]
L-ATTC16-LC[25-81.9/0.1]-P[13-16/0.001]-A[15-30/5]
L-ATTC16-LCT[25-81.9/0.1]-P[13-16/0.001]-A[15-30/5]
L-ATTC16-LMT[25-81.9/0.1]-P[13-16/0.001]-A[15-30/5]
L-ATTC20-[42-82/10]-P[16-20/0.001]-A[20-30/5]
L-ATTC20-LC[25-81.9/0.1]-P[16-20/0.001]-A[20-30/5]
L-ATTC20-LCT[25-81.9/0.1]-P[16-20/0.001]-A[20-30/5]
L-ATTC20-LMT[25-81.9/0.1]-P[16-20/0.001]-A[20-30/5]
L-ATTC25-[42-82/10]-P[20-25/0.001]-A[25-30/5]
L-ATTC25-LC[25-81.9/0.1]-P[20-25/0.001]-A[25-30/5]
L-ATTC25-LCT[25-81.9/0.1]-P[20-25/0.001]-A[25-30/5]
L-ATTC25-LMT[25-81.9/0.1]-P[20-25/0.001]-A[25-30/5]
L-HATTC1.6-[42-62/10]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC2.0-[42-62/10]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.0-LC[25-61.9/0.1]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.0-LCT[25-61.9/0.1]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.0-LMT[25-61.9/0.1]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.5-[42-62/10]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC3-[42-82/10]-P[2-3/0.001]-A[10-30/5]
L-HATTC3-LC[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-HATTC3-LCT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-HATTC3-LMT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-HATTC4-[42-82/10]-P[3-4/0.001]-A[10-30/5]
L-HATTC4-LC[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-HATTC4-LCT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-HATTC4-LMT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent342 ~ 8210 ~ 30---2 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent3-10 ~ 3025 ~ 81.9--2 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent3-10 ~ 30-25 ~ 81.9-2 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent3-10 ~ 30--25 ~ 81.92 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent442 ~ 8210 ~ 30---3 ~ 4
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent4-10 ~ 3025 ~ 81.9--3 ~ 4
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent4-10 ~ 30-25 ~ 81.9-3 ~ 4
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent4-10 ~ 30--25 ~ 81.93 ~ 4
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent542 ~ 8210 ~ 30---4 ~ 5
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent5-10 ~ 3025 ~ 81.9--4 ~ 5
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent5-10 ~ 30-25 ~ 81.9-4 ~ 5
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent5-10 ~ 30--25 ~ 81.94 ~ 5
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent642 ~ 8210 ~ 30---5 ~ 6
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent6-10 ~ 3025 ~ 81.9--5 ~ 6
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent6-10 ~ 30-25 ~ 81.9-5 ~ 6
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent6-10 ~ 30--25 ~ 81.95 ~ 6
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent842 ~ 8215 ~ 30---6 ~ 8
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent8-15 ~ 3025 ~ 81.9--6 ~ 8
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent8-15 ~ 30-25 ~ 81.9-6 ~ 8
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent8-15 ~ 30--25 ~ 81.96 ~ 8
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent1042 ~ 8215 ~ 30---8 ~ 10
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent10-15 ~ 3025 ~ 81.9--8 ~ 10
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent10-15 ~ 30-25 ~ 81.9-8 ~ 10
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent10-15 ~ 30--25 ~ 81.98 ~ 10
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent1342 ~ 8215 ~ 30---10 ~ 13
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent13-15 ~ 3025 ~ 81.9--10 ~ 13
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent13-15 ~ 30-25 ~ 81.9-10 ~ 13
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent13-15 ~ 30--25 ~ 81.910 ~ 13
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent1642 ~ 8215 ~ 30---13 ~ 16
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent16-15 ~ 3025 ~ 81.9--13 ~ 16
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent16-15 ~ 30-25 ~ 81.9-13 ~ 16
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent16-15 ~ 30--25 ~ 81.913 ~ 16
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent2042 ~ 8220 ~ 30---16 ~ 20
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent20-20 ~ 3025 ~ 81.9--16 ~ 20
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent20-20 ~ 30-25 ~ 81.9-16 ~ 20
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent20-20 ~ 30--25 ~ 81.916 ~ 20
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent2542 ~ 8225 ~ 30---20 ~ 25
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent25-25 ~ 3025 ~ 81.9--20 ~ 25
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent25-25 ~ 30-25 ~ 81.9-20 ~ 25
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 Equivalent25-25 ~ 30--25 ~ 81.920 ~ 25
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent1.642 ~ 6210 ~ 30---1 ~ 1.6
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 3025 ~ 61.9--1 ~ 1.6
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30-25 ~ 61.9-1 ~ 1.6
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30--25 ~ 61.91 ~ 1.6
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.042 ~ 6210 ~ 30---1 ~ 2
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 3025 ~ 61.9--1 ~ 2
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30-25 ~ 61.9-1 ~ 2
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30--25 ~ 61.91 ~ 2
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.542 ~ 6210 ~ 30---1.5 ~ 2.5
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 3025 ~ 61.9--1.5 ~ 2.5
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30-25 ~ 61.9-1.5 ~ 2.5
1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30--25 ~ 61.91.5 ~ 2.5
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent342 ~ 8210 ~ 30---2 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent3-10 ~ 3025 ~ 81.9--2 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent3-10 ~ 30-25 ~ 81.9-2 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent3-10 ~ 30--25 ~ 81.92 ~ 3
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent442 ~ 8210 ~ 30---3 ~ 4
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent4-10 ~ 3025 ~ 81.9--3 ~ 4
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent4-10 ~ 30-25 ~ 81.9-3 ~ 4
1 Piece(s) 7 Day(s) 10Sharp tip angleSKH51 Equivalent4-10 ~ 30--25 ~ 81.93 ~ 4

Loading...

 

Basic Information

Shank type Straight Surface treatment Lapping Mounting plate Punch plate
Shank (mounting part) shape Standard

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)