(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating

A straight pilot punch that is fixed with a key. The tip is coated with various types of TiCN and DLC coatings.

  • KEY
  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATTKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-[42-62/10]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-[42-62/10]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LCT[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-[42-62/10]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-[42-62/10]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-LCT[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HSTKC3-[42-72/10]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC3-LC[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC3-LCT[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC4-[42-72/10]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC4-LC[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC4-LCT[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC5-[42-72/10]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC5-LC[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC5-LCT[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC6-[42-72/10]-P[5-6/0.01]-T[5.1-72/0.1]
H-HSTKC6-LC[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
H-HSTKC6-LCT[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Key groove position)
(mm)
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone342 ~ 6210 ~ 30--2 ~ 35.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone3-10 ~ 3025 ~ 61.9-2 ~ 35.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone3-10 ~ 30-25 ~ 61.92 ~ 35.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone442 ~ 6210 ~ 30--3 ~ 45.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone4-10 ~ 3025 ~ 61.9-3 ~ 45.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone4-10 ~ 30-25 ~ 61.93 ~ 45.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone542 ~ 6210 ~ 30--4 ~ 55.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone5-10 ~ 3025 ~ 61.9-4 ~ 55.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone5-10 ~ 30-25 ~ 61.94 ~ 55.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone642 ~ 6210 ~ 30--5 ~ 65.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone6-10 ~ 3025 ~ 61.9-5 ~ 65.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone6-10 ~ 30-25 ~ 61.95 ~ 65.1 ~ 62
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone842 ~ 7215 ~ 30--6 ~ 85.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-15 ~ 3025 ~ 71.9-6 ~ 85.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-15 ~ 30-25 ~ 71.96 ~ 85.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone1042 ~ 7215 ~ 30--8 ~ 105.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-15 ~ 3025 ~ 71.9-8 ~ 105.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-15 ~ 30-25 ~ 71.98 ~ 105.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone1342 ~ 7215 ~ 30--10 ~ 135.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-15 ~ 3025 ~ 71.9-10 ~ 135.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-15 ~ 30-25 ~ 71.910 ~ 135.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone1642 ~ 7215 ~ 30--13 ~ 165.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone16-15 ~ 3025 ~ 71.9-13 ~ 165.1 ~ 72
1 Piece(s) 7 Day(s) 10Sharp tip angleSKD11 EquivalentNone16-15 ~ 30-25 ~ 71.913 ~ 165.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN342 ~ 6210 ~ 30--2 ~ 35.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN3-10 ~ 3025 ~ 61.9-2 ~ 35.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN3-10 ~ 30-25 ~ 61.92 ~ 35.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN442 ~ 6210 ~ 30--3 ~ 45.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN4-10 ~ 3025 ~ 61.9-3 ~ 45.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN4-10 ~ 30-25 ~ 61.93 ~ 45.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN542 ~ 6210 ~ 30--4 ~ 55.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN5-10 ~ 3025 ~ 61.9-4 ~ 55.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN5-10 ~ 30-25 ~ 61.94 ~ 55.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN642 ~ 6210 ~ 30--5 ~ 65.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN6-10 ~ 3025 ~ 61.9-5 ~ 65.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN6-10 ~ 30-25 ~ 61.95 ~ 65.1 ~ 62
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN842 ~ 7215 ~ 30--6 ~ 85.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN8-15 ~ 3025 ~ 71.9-6 ~ 85.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN8-15 ~ 30-25 ~ 71.96 ~ 85.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN1042 ~ 7215 ~ 30--8 ~ 105.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN10-15 ~ 3025 ~ 71.9-8 ~ 105.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN10-15 ~ 30-25 ~ 71.98 ~ 105.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN1342 ~ 7215 ~ 30--10 ~ 135.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN13-15 ~ 3025 ~ 71.9-10 ~ 135.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN13-15 ~ 30-25 ~ 71.910 ~ 135.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN1642 ~ 7215 ~ 30--13 ~ 165.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN16-15 ~ 3025 ~ 71.9-13 ~ 165.1 ~ 72
1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN16-15 ~ 30-25 ~ 71.913 ~ 165.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN342 ~ 72---2 ~ 35.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN3--25 ~ 71.9-2 ~ 35.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN3---25 ~ 71.92 ~ 35.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN442 ~ 72---3 ~ 45.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN4--25 ~ 71.9-3 ~ 45.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN4---25 ~ 71.93 ~ 45.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN542 ~ 72---4 ~ 55.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN5--25 ~ 71.9-4 ~ 55.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN5---25 ~ 71.94 ~ 55.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN642 ~ 72---5 ~ 65.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN6--25 ~ 71.9-5 ~ 65.1 ~ 72
1 Piece(s) 9 Day(s) 10Tip RSKH51 EquivalentTiCN6---25 ~ 71.95 ~ 65.1 ~ 72

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape With key groove

Tech Support