(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gas Springs -GSC-

Gas Springs -GSC-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Gas Springs -GSC-
  • Gas Springs -GSC-

Part Number

Configured Part Number is shown.

GSC50-15

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GSC50-15
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s)Available Same day 10

Loading...

  1. 1
 

Basic Information

Set/single item Body only Outer diameter (D)(mm) 50 Stroke (S)(mm) 15
L Dimension (L)(mm) 70 Initial load(N) 15000 Maximum load(N) 28500

Please check the type/dimensions/specifications of the part GSC50-15 in the Gas Springs -GSC- series.

Tech Support

Press
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)