(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spacer for Gas Vent Unit -MSTVM-

Spacer for Gas Vent Unit -MSTVM-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is a spacer (thread shape) for the gas venting unit that is used when the template is thick compared to the L dimension of the gas venting unit.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTVM3-12
MSTVM6-15
Part NumberMinimum order quantityVolume DiscountDays to ShipM (Screw diameter)
(mm)
T (L dimension)
(mm)
1 Piece(s)Available 16 Day(s) or more M812
1 Piece(s)Available 16 Day(s) or more M1015

Loading...

  1. 1
 

Tech Support

Mold
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)