(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cooling Uni-Joint Plugs - Heat Resistant type-

Cooling Uni-Joint Plugs - Heat Resistant type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cooling Uni-Joint Plugs - Heat Resistant type-
  • Cooling Uni-Joint Plugs - Heat Resistant type-
  • Cooling Uni-Joint Plugs - Heat Resistant type-
  • Cooling Uni-Joint Plugs - Heat Resistant type-
  • Volume Discount

Cooling unijoint (heat resistant 180℃). A joint pipe used for mold cooling piping.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JWRH1-50
JWRH1-65
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSL dimension
(mm)
1 Piece(s)Available 16 Day(s) or more 1050
1 Piece(s)Available 16 Day(s) or more 1065

Loading...

  1. 1
 

Tech Support

Mold
Tel:021-8990-5801 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)