(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

A flexible hose which protect the wire braid surface with a spring

A flexible hose which protect the wire braid surface with a spring

Click this image to zoom it.

Move the mouse over the image to zoom

  • A flexible hose which protect the wire braid surface with a spring
  • A flexible hose which protect the wire braid surface with a spring
  • A flexible hose which protect the wire braid surface with a spring

[Features]
-A flexible hose that protects the wire blade surface with a spring.
・ Spring protects the exterior surface and prevents damage to the blade and crushing of the hose.
・ Because the spring fixes the root of the connection, it has a structure resistant to bending.

[Use temperature range]
・ -50 ° C-200 ° C

PDF

保護スプリング付フレキホース:関連画像

 

No部品名称材質
袋ナットBsBM
(C3604)
スリーブ
プレスカバーBsBM
(C3602)
内部ホースPTFE
ワイヤーブレードSUS304
補強スプリング

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TKSSPF6-1000
TKSSPF6-2000
TKSSPF6-3000
TKSSPF6-4000
TKSSPF6-5000
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 12 Day(s) or more 10
1 Piece(s) 12 Day(s) or more 10
1 Piece(s) 12 Day(s) or more 10
1 Piece(s) 12 Day(s) or more 10
1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1
 

規格表

最高使用圧力
MPa(㎏f/c㎡)
破壊圧力
MPa(㎏f/c㎡)
重量
㎏/m
使用
温度範囲
最小曲げ
半径
G(PF)H
(六角対辺)
T内径
外径
D
型式L
指定1000㎜単位
TypeNo.
17.23
(175)
68.94
(703)
0.49-50℃~200℃1023/82116811.3TKSSPF61000~5000

必ず専用アダプタと合わせてご使用ください。(専用アダプタ以外は組み合いません。)
 

 

価格表

型式¥基準単価 1~9本
TypeNo.10002000300040005000
TKSSPF67,55011,10017,10029,10035,100
 

注文例

型 式L
TKSSPF 61000

納期

出荷日カウントは土日祝日を除きます。

Basic Information

Upper limit of temperature 200 Lower limit of temperature -50

Tech Support