(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rubber Hose for Hot Water -Heat Resistant of 100°C

Rubber Hose for Hot Water -Heat Resistant of 100°C

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rubber Hose for Hot Water -Heat Resistant of 100°C
  • Rubber Hose for Hot Water -Heat Resistant of 100°C

【Features】
・You can choose from two colors of red and blue according to the application. It is useful for identifying the in and out sides.
・耐Excellent abrasion resistance, oil resistance and weather resistance.
【Use】
We can use as cooling, temperature control and general purpose hose.
【Available】
・Pressure return lines for fuel, lubricating oil, air, water and low hydraulic systems.
【Unusable】
・Hydraulic impulse applications and air brake applications are not recommended.
【Maximum working pressure】
・2.068MPa(300PSI)
【Operating temperature range】
・-40~100℃
【Materials】
・NBR (inner / outer) fiber reinforced 3-layer structure

PDF

Part Number

Configured Part Number is shown.

Part Number
M-CHN10-L-5
M-CHN10-L-10
M-CHN10-L-15
M-CHN10-L-20
M-CHN10-L-25
M-CHN10-L-30
M-CHN10-R-5
M-CHN10-R-10
M-CHN10-R-15
M-CHN10-R-20
M-CHN10-R-25
M-CHN10-R-30
M-CHN13-L-5
M-CHN13-L-10
M-CHN13-L-15
M-CHN13-L-20
M-CHN13-L-25
M-CHN13-L-30
M-CHN13-R-5
M-CHN13-R-10
M-CHN13-R-15
M-CHN13-R-20
M-CHN13-R-25
M-CHN13-R-30
M-CHN19-L-5
M-CHN19-L-10
M-CHN19-L-15
M-CHN19-L-20
M-CHN19-R-5
M-CHN19-R-10
M-CHN19-R-15
M-CHN19-R-20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSExternal dia.
(mm)
Int. dia.
(mm)
Secure color L (L dimension)
(M)
1 Piece(s) 18 Day(s) or more -16.79.5Blue5
1 Piece(s) 18 Day(s) or more -16.79.5Blue10
1 Piece(s) 18 Day(s) or more -16.79.5Blue15
1 Piece(s) 18 Day(s) or more -16.79.5Blue20
1 Piece(s) 18 Day(s) or more -16.79.5Blue25
1 Piece(s) 18 Day(s) or more -16.79.5Blue30
1 Piece(s) 18 Day(s) or more -16.79.5Red5
1 Piece(s) 18 Day(s) or more -16.79.5Red10
1 Piece(s) 18 Day(s) or more -16.79.5Red15
1 Piece(s) 18 Day(s) or more -16.79.5Red20
1 Piece(s) 18 Day(s) or more -16.79.5Red25
1 Piece(s) 18 Day(s) or more 1016.79.5Red30
1 Piece(s) 18 Day(s) or more -19.112.7Blue5
1 Piece(s) 18 Day(s) or more -19.112.7Blue10
1 Piece(s) 18 Day(s) or more -19.112.7Blue15
1 Piece(s) 18 Day(s) or more -19.112.7Blue20
1 Piece(s) 18 Day(s) or more -19.112.7Blue25
1 Piece(s) 18 Day(s) or more -19.112.7Blue30
1 Piece(s) 18 Day(s) or more -19.112.7Red5
1 Piece(s) 18 Day(s) or more -19.112.7Red10
1 Piece(s) 18 Day(s) or more -19.112.7Red15
1 Piece(s) 18 Day(s) or more -19.112.7Red20
1 Piece(s) 18 Day(s) or more -19.112.7Red25
1 Piece(s) 18 Day(s) or more -19.112.7Red30
1 Piece(s) 18 Day(s) or more -26.219.1Blue5
1 Piece(s) 18 Day(s) or more -26.219.1Blue10
1 Piece(s) 18 Day(s) or more -26.219.1Blue15
1 Piece(s) 18 Day(s) or more -26.219.1Blue20
1 Piece(s) 18 Day(s) or more -26.219.1Red5
1 Piece(s) 18 Day(s) or more -26.219.1Red10
1 Piece(s) 18 Day(s) or more -26.219.1Red15
1 Piece(s) 18 Day(s) or more -26.219.1Red20

Loading...

  1. 1

Tech Support