(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Contact Probes Assemblies-Spring Built-In Type (Part Numbers)

Contact Probes Assemblies-Spring Built-In Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Since the spring is inside, there is no interference with the surroundings and it is difficult for dust to enter.



■FNPS22
No.Parts[ M ]Material[ S ]Surface Treatment
(A)HeadBrassElectroless Nickel Plating
(B)PlungerSWRHNickel Plating
(C)BearingsBrassElectroless Nickel Plating
(D)CollarsSUS-
(E)SpringSWPGold Plating
(F)SleevesGerman SilverElectroless Nickel Plating
■FNPS35
No.Parts[ M ]Material[ S ]Surface Treatment
(A)HeadBrassElectroless Nickel Plating
(B)PlungerSK4Electroless Nickel Plating
(C)BearingsBrassElectroless Nickel Plating
(D)CollarsBrassElectroless Nickel Plating
(E)SpringSUS-
(F)SleevesBrassElectroless Nickel Plating

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNPS22-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available 16 Day(s) or more 103.0[Sphere Shape (SR)] Sphere (SR) B[Carbon Steel] SWRH1.82.01~3[Copper Alloy] German Silver22.251180

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 7~9.5 Full Stroke(mm) 8
2/3 Stroke Spring Pressure (Range)(gf) 150.1~200 Plunger Surface Treatment Electroless Nickel Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Spring Built-In Barrel, Receptacle Length L2 (Range)(mm) 20.1~25 Properties Standard
Initial Spring Pressure (Range)(gf) 50.1~100 Allowable Current(A) 3 Resistance(mΩ) 80
Plunger Length(mm) 15.0 Barrel, Receptacle Length(mm) 22.0

Please check the type/dimensions/specifications of the part FNPS22-B in the Contact Probes Assemblies-Spring Built-In Type series.

Products like this...

Part Number
FNPS22-A
FNPS22-C
FNPS22-H
FNPS22-TH
FNPS35-A
FNPS35-H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available Same day 103.0[Waffle] Waffle A[Carbon Steel] SWRH1.82.01~3[Copper Alloy] German Silver22.251180
1 Piece(s)Available 16 Day(s) or more 103.0[Needle] Needle C[Carbon Steel] SWRH12.01~3[Copper Alloy] German Silver22.251180
1 Piece(s)Available Same day 103.0[Straight Crown] Straight Crown H[Carbon Steel] SWRH12.01~3[Copper Alloy] German Silver22.251180
1 Piece(s)Available 16 Day(s) or more 103.0[Three-Needle] Three-Needle TH[Carbon Steel] SWRH1.72.01~3[Copper Alloy] German Silver22.251180
1 Piece(s)Available Same day 104.0[Waffle] Waffle A[Carbon Steel] SK433.01~[Copper Alloy] Brass3.23.566200
1 Piece(s)Available 16 Day(s) or more 104.0[Straight Crown] Straight Crown H[Carbon Steel] SK41.463.01~[Copper Alloy] Brass3.23.566200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)