(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Antivibration Mounts/Round (Part Numbers)

Antivibration Mounts/Round

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Anti-vibration mount that supports heavy equipment. [Material]·Chloroprene rubber (black), Shore A75

(i)Caution

  • The arc of the exterior of the square type appears angular on the 3D Preview, but is a smooth arc on the actual product.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
TypeHousingBoltAntivibration Rubber
[ M ]Material[ S ]Surface Treatment (Color)[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
KFJA, KFJB, KFJHSPCCBaked Melamine Finish (Black)SS400Trivalent ChromateChloroprene Rubber (Black)Shore A75
(Shore A55 for KFJA only)
KFJMFC250

Specifications

Part Number-L
KFJH140-120
[ ! ]For Round Type, turn the thread tip to adjust height. For Square Type, turn the handwheel to adjust height.
 Part NumberLVertical Load Range
(kN)
H(h)dMTip Dimension of ScrewMax. Adjustable Amount
(mm)
Mounting Base Thickness (mm)Spring Constant (kN/mm)Unit PriceVolume Discount Rate
TypeDMin.Max.b1 ~ 9 pc(s).10~30
RoundKFJA
(Light Load)
100901202001.553.1L+3139781287.518L-481.2  
1403.16.3L+374711416108.519L-552.4  
1901202006.312.5L+4456158201225L-694.8  
KFJB
(Medium Load)
100901202003.156.3L+2839781287.518L-514.6  
1406.312.5L+374711416108.519L-559.2  
19012020012.525.0L+4456158201225L-6918.3  
KFJH
(Heavy Load)
100901202007.515.0L+1735781287.522L-6223.0  
14015.030.0L+214211416108.524L-7146.0  
19012020020.040.0L+2854158201227L-8462.0  
SquareKFJM110852001.42.8L+3047971287.515L-403.7  
1301102002.86.0L+315111716108.520L-507.4  
1601102006.012.0L+416514624L-5514.7  
20013022012.018.0L+4776185201227L-6523.0  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KFJM130-110
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)
1 Piece(s)Available Same day 10Provided[Steel] FC2505.501~8.0006201651130130110

Loading...

  1. 1

More Information

Example of Use

 

Basic Information

Type Mounting Type Mounting Shape Type Antivibration Mount Type Thread Material SS400 Equivalent
Thread Surface Treatment Trivalent Chromate Main Body Surface Treatment Melamine Baked Paint (Black) Properties Vibration Control
Bottom Rubber Material Chloroprene Rubber (Black) Antivibration Mount Type Standard Type

Please check the type/dimensions/specifications of the part KFJM130-110 in the Antivibration Mounts/Round series.

Products like this...

Part Number
KFJH100-120
KFJH100-200
KFJH100-90
KFJM130-200
KFJM160-110
KFJM160-200
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)
1 Piece(s)Available 16 Day(s) or more 10Not Provided[Steel] SPCC12.501~16.00015221235100100120
1 Piece(s)Available 16 Day(s) or more 10Not Provided[Steel] SPCC12.501~16.00015221235100100200
1 Piece(s)Available 16 Day(s) or more 10Not Provided[Steel] SPCC12.501~16.0001522123510010090
1 Piece(s)Available 16 Day(s) or more 10Provided[Steel] FC2505.501~8.0006201651130130200
1 Piece(s)Available 16 Day(s) or more 10Provided[Steel] FC2508.001~12.50012241665160160110
1 Piece(s)Available 16 Day(s) or more 10Provided[Steel] FC2508.001~12.50012241665160160200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)