(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chloroprene / Non-Staining Chloroprene Rubber Sheets (Part Numbers)

Chloroprene / Non-Staining Chloroprene Rubber Sheets
  • Volume Discount

A chloroprene rubber sheet whose dimensions can be specified in 1mm increments.
You can choose from two types: Shore A65 (black) and A60 (white).

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBCM5-300
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSGrade, Type With or Without Adhesive Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available 17 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive5300300Shore A65BlackA Selectable TypeNo Drilling Alteration----

Loading...

  1. 1

Basic Information

Material Rubber

Please check the type/dimensions/specifications of the part RBCM5-300 in the Chloroprene / Non-Staining Chloroprene Rubber Sheets series.

Products like this...

Part Number
RBCM1-3
RBCM1-30
RBCM1-300
RBCM5-40
RBCM5-5
RBCM5-50
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSGrade, Type With or Without Adhesive Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available 17 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive13500Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available 17 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive130500Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available 17 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive1300300Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available 17 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive540500Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available 17 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive55500Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available 17 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive550500Shore A65BlackA Selectable TypeNo Drilling Alteration----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)