(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Locating Pins - Large Head, Tapered (Press Fit) (Part Numbers)

Locating Pins - Large Head, Tapered (Press Fit)
  • On Sale Till 31/03/2025
  • Volume Discount

- Locating Pins - Large Head, Tapered (Press Fit) from MISUMI.
- Tapered Head Standard Type. Press Fit. Economical and there is a variety of selections to choose from. Same day shipping available.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The insertion guide is applicable to tolerance p6 only.

Locating Pins- Large Head:Related Image
 
Materials
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessP Dimension SelectableP Dimension ConfigurableP, L and B Dimension Configurable
TypeD Tolerance / ShapeTypeD Tolerance / ShapeTypeD Tolerance / Shape
(1)SKS3 Equivalent-Treated Hardness 60 ~ 63HRCJP<Round>
BB(m6)
BPB(p6)


<Diamond>
DB(m6)
DPB(p6)
JP<Round>
BA(m6)
BPA(p6)


<Diamond>
BD(m6)
BPD(p6)
FP<Round>
BA(m6)
BPA(p6)
BG(g6)

<Diamond>
BD(m6)
BPD(p6)
DG(g6)
(2)SKS3 EquivalentHard Chrome PlatingTreated Hardness 60 ~ 63HRC
Plating Hardness 750HV~
GJPGJPGFP
(3)SKS3 Equivalent--BJPBJPBFP
(4)SUS304 Equivalent--SJPSJPSFP
(5)SUS304 EquivalentHard Chrome PlatingPlating Hardness 750HV~HJPHJPHFP
(6)SUS440C or 13Cr stainless-Treated Hardness 50 ~ 55HRCCJPCJPCFP

Specifications

Part Number-P-L-B
Type D Tolerance
Shape D
JP BB 6 -10    
JP BD 8 -11.98    
FP BA 10-P12.02-L10-B3.2
FP BD 12-P13.97-L12-B5
■P Dimension Selectable
Part NumberD Dimension ToleranceP SelectionLBCm(W)
TypeD Tolerance / ShapeD
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BB(m6)
BPB(p6)


<Diamond>
DB(m6)
DPB(p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
2             330.10.50-
2 34           40.511.2
3  456         55211.5
4+0.012
+0.004
+0.020
+0.012
   56         6131.8
5    68        102.2
6     810       83
8+0.015
+0.006
+0.024
+0.015
      101213     151.543.5
10       121315    1024
12+0.018
+0.007
+0.029
+0.018
        131516   5
13         1516   2225.5
16           2025 357
20+0.021
+0.008
+0.035
+0.022
            253030159

■P Dimension Configurable
Part NumberD Dimension ToleranceP
0.01mm Increment
LBCm(W)
TypeD Tolerance / ShapeD
m6p6
JP
GJP
BJP
SJP
HJP
CJP
<Round>
BA(m6)
BPA(p6)


<Diamond>
BD(m6)
BPD(p6)
[ ! ]Applicable when D≥2
1+0.008
+0.002
+0.012
+0.006
1.20~2.50330.10.50-
22.50~4.0040.511.2
33.50~6.0055211.5
4+0.012
+0.004
+0.020
+0.012
4.50~7.006131.8
55.50~8.00102.2
66.50~10.0083
8+0.015
+0.006
+0.024
+0.015
9.00~13.00151.543.5
1011.00~15.001024
12+0.018
+0.007
+0.029
+0.018
13.00~16.005
1314.00~18.002225.5
1617.00~25.00357
20+0.021
+0.008
+0.035
+0.022
22.00~30.0030159

■P, L and B Dimension Configurable
Part NumberD Dimension ToleranceP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm(W)
TypeD Tolerance / ShapeD
m6p6g6
FP
GFP
BFP
SFP
HFP
CFP
<Round>
BA(m6)
BPA(p6)
BG(g6)


<Diamond>
BD(m6)
BPD(p6)
DG(g6)
1+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
1.20(1.50) ~ 2.502, 31.0~5.00.10.500.6
22.50~4.002~61.0~10.00.511.2
33.50~6.003~61.0~10.0211.5
4+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
4.50~7.004~81.0~10.0131.8
55.50~8.005~101.0~10.02.2
66.50~10.006~121.0~12.03
8+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
9.00~13.008~161.0~15.01.543.5
1011.00~15.0010~203.0~20.024
12+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
13.00~16.0012~243.0~20.05
1314.00~18.0013~265.0~20.025.5
1617.00~25.0016~325.0~20.0357
20+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
22.00~30.0020~405.0~20.09
[ ! ]P dimension in ( ) is applicable to diamond shape.

Alterations

Locating Pins- Large Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPDB20-30
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 4 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless3020m63015P Selectable-

Loading...

  1. 1

Example

Locating Pins- Large Head:Related Image
 

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance 0/-0.01

Please check the type/dimensions/specifications of the part CJPDB20-30 in the Locating Pins - Large Head, Tapered (Press Fit) series.

Products like this...

Part Number
CJPBB10-15
CJPBB12-13
CJPBB12-15
CJPDB3-4
CJPDB3-5
CJPDB3-6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1510m61510P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1312m61510P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1512m61510P Selectable-
1 Piece(s)Available 4 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless43m655P Selectable-
1 Piece(s)Available 4 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless53m655P Selectable-
1 Piece(s)Available 4 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless63m655P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)