(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Locating Pins - Large Head, Tapered (Threaded) (Part Numbers)

Locating Pins - Large Head, Tapered (Threaded)
  • Volume Discount

- Locating Pins - Large Head, Tapered (Threaded) from MISUMI.
- Large Head, Tapered, Press Fit + Lock Nut Shape. Improved maintainability compared to Press Fit Type.
- The material of pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Polishing and centering hole sometimes not available for SUS304.
- Provided 2 options of alteration, Wrench Hole Machining (LAC), or Wrench Flats (SC).

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPNBB10-11
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless111051015P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Threaded Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part CJPNBB10-11 in the Locating Pins - Large Head, Tapered (Threaded) series.

Products like this...

Part Number
CJPNBB10-12
CJPNBB10-13
CJPNBB3-3.5
CJPNBB3-4
CJPNBB3-4.5
CJPNBB3-5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless121051015P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless131051015P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless3.53254.5P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless43254.5P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless4.53254.5P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless53254.5P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)