(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamping Screws- Ball

Clamping Screws- Ball
  • Volume Discount

- MISUMI RSUC series features ball-tipped clamping screws.
- The main body of the clamping ball screw is manufactured from SUSXM7.
- The ball of the clamping screw is composed of Alumina and possesses a hardness of 1100HV.
- The screw is available in six sizes: M4, M5, M6, M8, M10, or M12.
- It is compatible with commercially available nuts equivalent to JIS6g standards.
- This product is designed for workpiece clamping rather than rotating the face balls. (The face balls may not rotate depending on the caulking condition of each face ball.)

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSUC4-6.5
RSUC4-10.5
RSUC4-16.5
RSUC5-8.6
RSUC5-12.6
RSUC5-20.6
RSUC6-10.8
RSUC6-16.8
RSUC6-25.8
RSUC8-13.2
RSUC8-21.2
RSUC8-31.2
RSUC10-17.7
RSUC10-26.7
RSUC12-22
RSUC12-42
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSThread Dia. Overall Length L
(mm)
1 Piece(s)Available 14 Day(s) or more 1046.5
1 Piece(s)Available 14 Day(s) or more 10410.5
1 Piece(s)Available 14 Day(s) or more 10416.5
1 Piece(s)Available 14 Day(s) or more 1058.6
1 Piece(s)Available 14 Day(s) or more 10512.6
1 Piece(s)Available 14 Day(s) or more 10520.6
1 Piece(s)Available 14 Day(s) or more 10610.8
1 Piece(s)Available 14 Day(s) or more 10616.8
1 Piece(s)Available 14 Day(s) or more 10625.8
1 Piece(s)Available 14 Day(s) or more 10813.2
1 Piece(s)Available 14 Day(s) or more 10821.2
1 Piece(s)Available 14 Day(s) or more 10831.2
1 Piece(s)Available 14 Day(s) or more 101017.7
1 Piece(s)Available 14 Day(s) or more 101026.7
1 Piece(s)Available 14 Day(s) or more 101222
1 Piece(s)Available 14 Day(s) or more 101242

Loading...

  1. 1

Basic Information

Tip Shape Spherical Screw Type Full Threaded Material (Thread) SUSXM7
Material (Tip) Alumina

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)