(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Welded Sanitary Pipes/Standard/Ferrule x 45Deg. Elbow

Welded Sanitary Pipes/Standard/Ferrule x 45Deg. Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

It is a sanitary pipe.
[Material added] SUS316L is now available.



Type[ M ] MaterialStandards
SNLFHSUS304Pipe :(No. 1S~3S) JIS G3447
Joint : IDF

Specifications

Part Number-L
SNLFP2S
SNLFF1S
-
-
200
350

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNLFH1S-[90-500/1]
SNLFH1.5S-[100-500/1]
SNLFH2S-[100-500/1]
SNLFH2.5S-[110-500/1]
SNLFH3S-[120-500/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal O.D. D Range
(Ø)
Nominal O.D. D
(Ø)
I.D.
(Ø)
L
(mm)
1 Piece(s) 12 Day(s) or more 101.0S~2.0S1.0S2390 ~ 500
1 Piece(s) 12 Day(s) or more 101.0S~2.0S1.5S35.7100 ~ 500
1 Piece(s) 12 Day(s) or more 101.0S~2.0S2.0S47.8100 ~ 500
1 Piece(s) 12 Day(s) or more 102.5S~4.5S2.5S59.5110 ~ 500
1 Piece(s) 12 Day(s) or more 102.5S~4.5S3.0S72.3120 ~ 500

Loading...

  1. 1
 

Basic Information

Type Straight, Both Sides Fittings Fitting L Type Ferrule Fitting R Type 45° Elbow
Material SUS304 Surface Finish Inner and Outer Surface Grinding

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)