(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Line Lights - Oil Resistant

LED Line Lights - Oil Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

◆Features
IP67 compatible with harsh environments where water and oil are splashed. This type is resistant to impact from cutting powder, etc.

Part Number

Configured Part Number is shown.

LEDK320-W

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LEDK320-W
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Bar Type IP (Dust & Water Proof) IP67 Mounting Pitch P(mm) 320
Emitted Color White Shape Bar Type Mounting Method Tightening with screws
Input Voltage(V) DC24 Lighting Angle(°) 60 Cabinetry Color Black
Cover Color Clear

Please check the type/dimensions/specifications of the part LEDK320-W in the LED Line Lights - Oil Resistant series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)