(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Casters Electrically Conductive - Steel Type (Part Numbers)

Casters Electrically Conductive - Steel Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters Electrically Conductive - Steel Type
  • Casters Electrically Conductive - Steel Type
  • On Sale Till 31/03/2025
  • Volume Discount

Casters Electrically Conductive - Steel Type
These casters, which come with an anti-static wheel, are commonly used in electronic industrial. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 85, 93, 122, 132 ,168 and 190
- Allowable Load Minimum / Maximum (daN) : 30 and 180
- Wheel Diameter (mm.) : 50, 65, 75, 100, 125 and 150
- Wheel Width (mm.) : 20, 25, 26, 29, 32 and 40
- Material:
Wheel - Electrically Conductive Rubber (Black), Rubber (Black), Urethane (Gray) and Nylon (White)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CSMKU75-N

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSMKU75-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel
1 Piece(s)Available 16 Day(s) or more 10Fixed Type93-35.01~80.00Not Provided80[Nylon] Nylon (General)Not ProvidedStainless Steel552870477525Light/Medium LoadNot Provided

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CSMKU75-N in the Casters Electrically Conductive - Steel Type series.

Products like this...

Part Number
CRJDG75
CRKDG100
CRKDG50
CSMKU75-R
CSMKU75-U
CSMSPU100-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel
1 Piece(s)Available 16 Day(s) or more 10Swivel Type93[Antistatic] Electrical Conductivity35.01~80.00Not Provided60[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel554270587525Light LoadNot Provided
1 Piece(s)Available 16 Day(s) or more 10Fixed Type122[Antistatic] Electrical Conductivity35.01~80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided
1 Piece(s)Available Same day 10Fixed Type65[Antistatic] Electrical Conductivity~35.00Not Provided30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided
1 Piece(s)Available 16 Day(s) or more 10Fixed Type93-35.01~80.00Not Provided60RubberNot ProvidedStainless Steel552870477525Light/Medium LoadNot Provided
1 Piece(s)Available 16 Day(s) or more 10Fixed Type93-35.01~80.00Not Provided70[Urethane] Urethane (General)Not ProvidedStainless Steel552870477526Light/Medium LoadNot Provided
1 Piece(s)Available 16 Day(s) or more 10Swivel Type132-80.01~140.00Rotation Stopper100[Nylon] Nylon (General)Not ProvidedStainless Steel7171909010032Light/Medium LoadNot Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)