(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plunger Switches/Ball Plunger/IP40

Plunger Switches/Ball Plunger/IP40

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Plunger Switches/Ball Plunger/IP40
Ball plungers are commonly used in industrial and mechanical applications, such as fixtures, jigs, tooling, and machine setups.
[Feature]
● Diameter Size (mm.): 5
● LED : LED on in operation
● Thread Size : M6
● Material :
Ball - SUS440C
Main Body - SUS303
[Application]
They can be used to position and secure workpieces, align components and prevent movement or slippage.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSPB6
N-MSPB-D6
N-MSPB-D6F
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLED
1 Piece(s)Available 12 Day(s) or more 10-
1 Piece(s)Available 12 Day(s) or more 10With LED
1 Piece(s)Available 12 Day(s) or more 10With LED

Loading...

  1. 1

Basic Information

Body Material SUS303

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)