(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Resin Compact Strut Clamps

Resin Compact Strut Clamps
  • Volume Discount

Resin strut clamp. Not suitable for supporting heavy objects. [Material]·Polyamide

Part Number

Configured Part Number is shown.

SENJK

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SENJK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s)Available Same day 10

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Flange Type Post Dia.(mm) 12
Material Plastic Surface Treatment Not Provided Combined-Post Dia. Equal Dia.

Please check the type/dimensions/specifications of the part SENJK in the Resin Compact Strut Clamps series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)