(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Wheel Conveyor Assembly

Wheel Conveyor Assembly

Click this image to zoom it.

Move the mouse over the image to zoom

  • Wheel Conveyor Assembly
  • Wheel Conveyor Assembly
  • Volume Discount

[Features]·Extruded aluminum roller tracks. ·Chrome-free hot-dip galvanizing can be selected for surface treatment.

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Part Number

Configured Part Number is shown.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFSPPH-2000
PFSPPH-2500
PFSPPH-3000
PFSPPHF-[5-149/1]
PFSSPH-2000
PFSSPH-2400
PFSSPH-3000
PFSSPHF-[5-110/1]
PFSUPH-2000
PFSUPH-2500
PFSUPH-3000
PFSUPHF-[5-59/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Material Overall Length L
(mm)
Wheel Conveyor Assembly Shape Number of Wheels N
1 Piece(s)Available 16 Day(s) or more 10L StandardPolypropylene2000Small Pitch Type-
1 Piece(s)Available 16 Day(s) or more -L StandardPolypropylene2500Small Pitch Type-
1 Piece(s)Available 16 Day(s) or more 10L StandardPolypropylene3000Small Pitch Type-
1 Piece(s) 18 Day(s) or more 10Wheel Qty. ConfigurablePolypropylene-Small Pitch Type5 ~ 149
1 Piece(s)Available 16 Day(s) or more 10L StandardPolyacetal2000Standard Type-
1 Piece(s)Available 16 Day(s) or more 10L StandardPolyacetal2400Standard Type-
1 Piece(s)Available 16 Day(s) or more 10L StandardPolyacetal3000Standard Type-
1 Piece(s) 12 Day(s) or more 10Wheel Qty. ConfigurablePolyacetal-Standard Type5 ~ 110
1 Piece(s)Available 10 Day(s) or more -L StandardPolypropylene2000Large Pitch Type-
1 Piece(s)Available 16 Day(s) or more 10L StandardPolypropylene2500Large Pitch Type-
1 Piece(s)Available 16 Day(s) or more -L StandardPolypropylene3000Large Pitch Type-
1 Piece(s) 12 Day(s) or more 10Wheel Qty. ConfigurablePolyacetal-Large Pitch Type5 ~ 59

Loading...

  1. 1

Basic Information

Type Wheel Conveyor Assembly

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)