(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bushings for Inspection Components - Straight - Standard Type (Part Numbers)

Bushings for Inspection Components - Straight - Standard Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Bushings for Inspection Components - Straight - Standard Type
  • Bushings for Inspection Components - Straight - Standard Type
  • On Sale Till 31/03/2025
  • Volume Discount

"Use this product in combination with Straight Slot Pins for Inspection Jigs, etc."

Part Number

Configured Part Number is shown.

KJBHA12-P8-L15

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHA12-P8-L15
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
Inner Dia. P
(Ø)
Overall Length L
(mm)
I.D. P
(mm)
1 Piece(s)Available 16 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard TypeH712815-

Loading...

  1. 1

Basic Information

Basic Shape Straight Hole Type Straight Hole Shape Circular Shape
With or w/o Tap Not Tapped O.D. Tolerance Standard

Please check the type/dimensions/specifications of the part KJBHA12-P8-L15 in the Bushings for Inspection Components - Straight - Standard Type series.

Products like this...

Part Number
KJBA10-P5-L10
KJBA10-P5-L15
KJBA10-P6-L10
KJBHA12-P8-L20
KJBHA16-P10-L15
KJBHA16-P10-L20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
Inner Dia. P
(Ø)
Overall Length L
(mm)
I.D. P
(mm)
1 Piece(s)Available 16 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110510-
1 Piece(s) Same day 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110515-
1 Piece(s)Available 16 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110610-
1 Piece(s)Available 16 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard TypeH712820-
1 Piece(s)Available 16 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard TypeH7161015-
1 Piece(s)Available 16 Day(s) or more 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard TypeH7161020-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)