(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Contact Probes and Receptacles-NPE75 Series/NRE75 Series【1-50 Pieces Per Package】 (Part Numbers)

Contact Probes and Receptacles-NPE75 Series/NRE75 Series
  • Volume Discount

Convenient and economical Bulk Package. | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4

Part Number

Configured Part Number is shown.

NPE75-B3

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPE75-B3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape
1 Piece(s) 10 Day(s) -Contact Probe1.91[Three-Needle] Three-Needle B36.4-[Copper Alloy] BeCu2.5Standard[Copper Alloy] Phosphor Bronze7.7203B3

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Properties Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)