(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Pre-Assembly Insertion Spring Nuts for Aluminum Frames - Bulk Packages - For 5 Series (Slot Width 6mm) /Pack (100/Pkg.)【100 Pieces Per Package】

Pre-Assembly Insertion Spring Nuts for Aluminum Frames - Bulk Packages - For 5 Series (Slot Width 6mm) /Pack (100/Pkg.)

Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-HNTU5-3
PACK-HNTU5-4
PACK-HNTU5-5
PACK-SHNTU5-3
PACK-SHNTU5-4
PACK-SHNTU5-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M
(mm)
Material Material Surface Treatment

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10M3SteelS10C EquivalentTrivalent Chromate

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10M4SteelS10C EquivalentTrivalent Chromate

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10M5SteelS10C EquivalentTrivalent Chromate

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 10M3Stainless SteelSUS304 Equivalent-

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more -M4Stainless SteelSUS304 Equivalent-

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more -M5Stainless SteelSUS304 Equivalent-

Loading...

  1. 1

Basic Information

Nut Type Pre-Assembly Insertion Nuts Series MISUMI 5 Series Function With Ball Springs
Lock Not Provided Type HFS Sale Type Bulk Packages

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)