(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[C-VALUE] Ball Bearing Units - Cast Iron, Pillow Blocks

[C-VALUE] Ball Bearing Units - Cast Iron, Pillow Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

(i)Caution

  • As the housing is cast iron, the allowable dimensions may differ by ±2 mm.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-PDR20
C-PDR25
C-PDR30
C-PDR35
C-PDR40
Part NumberMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. D
(Ø)
Mounting Height H
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available 12 Day(s) or more 2065128006600
1 Piece(s)Available 12 Day(s) or more 2571140007900
1 Piece(s)Available 12 Day(s) or more 30831950011300
1 Piece(s)Available 12 Day(s) or more 35932570015300
1 Piece(s)Available 12 Day(s) or more 401002910017900

Loading...

  1. 1

Basic Information

Bearing Unit, Type Pillow Blocks Unit Body Material HP200 Bearing Inner Dia. Shape Set Screw
Type of Pillow Blocks Standard Bearing Material GCR15 Surface Treatment Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)