(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Tipped Probes-NRB604 Series/NRB60 Series/C-Value

Double Tipped Probes-NRB604 Series/NRB60 Series/C-Value
  • Volume Discount

Comes with a lead wire that does not require soldering or caulking.

Manufacturers handling contact probes have expanded significantly!

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NRB60-BL-1000
NRB60-BL-400
NRB60-R-1000
NRB60-R-400
NRB60-W-1000
NRB60-W-400
NRB604-BL-1000
NRB604-BL-400
NRB604-R-1000
NRB604-R-400
NRB604-W-1000
NRB604-W-400
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSBarrel, Receptacle Length L2 (Range)
(mm)
Barrel, Receptacle Length
(mm)
Lead Wire Color Lead Wire Length
(mm)
1 Piece(s)Available 18 Day(s) or more 1025.1~3029.0BL (Blue)1,000
1 Piece(s)Available 18 Day(s) or more 1025.1~3029.0BL (Blue)400
1 Piece(s)Available 18 Day(s) or more 1025.1~3029.0R (Red)1,000
1 Piece(s)Available 18 Day(s) or more 1025.1~3029.0R (Red)400
1 Piece(s)Available 18 Day(s) or more 1025.1~3029.0W (White)1,000
1 Piece(s)Available 18 Day(s) or more 1025.1~3029.0W (White)400
1 Piece(s)Available 18 Day(s) or more 1020.1~2523.6BL (Blue)1,000
1 Piece(s)Available 18 Day(s) or more 1020.1~2523.6BL (Blue)400
1 Piece(s)Available 18 Day(s) or more 1020.1~2523.6R (Red)1,000
1 Piece(s)Available 18 Day(s) or more 1020.1~2523.6R (Red)400
1 Piece(s)Available 18 Day(s) or more 1020.1~2523.6W (White)1,000
1 Piece(s)Available 18 Day(s) or more 1020.1~2523.6W (White)400

Loading...

  1. 1

Basic Information

Type Receptacle End Shape Half Cylinder Plunger Surface Treatment Nickel Plating Base, Gold Plating
Receptacle Outermost Dia. D (Range)(Ø) 1.51~2 Barrel, Receptacle Material Brass Barrel, Receptacle O.D.(Ø) 1.68
Properties Standard Receptacle Outermost Diameter(Ø) 1.90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)