(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5050 / 50100 , Slot Width 10mm Aluminum Frames

Product Overview
Slot width 10mm 5050&50100 Profiles.
Dimensional Drawing
 Material Surface Treatment
6063-T5Clear Anodize
Specification Table
■Specified Length
TypeProfileOverall Length L
mm
Mass
kg/m
Cross Sectional Moment of inertiaCollective Moment of inertia
lx(cm4ly(cm4Zx(cm4Zy(cm4
LCF10505050~2000(2500)2.5620.3420.348.148.14
LCF10501003.79397.83397.8381.3681.36

Maximum selectable length can be checked on configure bar on the left.
Alterations
AlterationAlteration SymbolSpecificationMachining/Corresponding Accessories
End Tapping
(Center Hole)
LTP/RTP/TPW追加工1Tapping holes on the end face of aluminum profiles

Parts used for this additional processing:
Button Head Screws
45-Degree CuttingL□T45/R□T45追加工2Cutting with 45-degree angle.
Drilling Wrench HoleLWP/RWP追加工3Drilling Wrench holes in fixed positions for Blind joint connections.

Parts used for this additional processing:
Button Head Screws
CounterboringZ8/XA追加工4Machining Counterbored holes at any specified positions.

Parts used for this additional processing:
Button Head Screws
S Hole
Blind Joint Dedicated
LSH/RSH追加工5Adding S holes for Pre-Assembly Insertion Double Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Double Joint Kits
M Hole
Blind Joint Dedicated
LMH/RMH追加工6Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Center Joint Kits
Product Features
1.Implement the GB industrial aluminum profile standard, 8~10μ anodized treatment, the surface is scratch-resistant.
2.A protective film is attached to the surface of the profile to prevent friction and damage during transportation.
3.Any length can be specified within the range of 50mm~2000(2500) for  cutting.
4.Compatible with various alterations such as drilling and chamfering.
5.Economy Series profiles are different from Misumi’s existing profile cross-sectional shape, and the specifications are compared as follows:
Example of Use
使用案例
Precautions
1.The surface of the profile is covered with a protective film, and there may be a small amount of aluminum chips remaining, which is not a quality problem. 
After the film is removed, the aluminum chips will be removed.
2.Economy series products are different from MISUMI existing profiles in section shapes, so they can only be used with Economy series special accessories starting with L.
Related Products
Part Recommended 1Part Recommended 2Part Recommended 3
4040, Slot Width 8mm Aluminum FramesSingle Side Tabbed Brackets For Aluminum FramesPVC Cover Panel Standard Type
相关产品相关产品相关产品

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KLCF10-5050-4000
LCF10-50100-[50-2500/0.5]
LCF10-5050-[50-4000/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipStandard Extrusion Size
(mm)
Extrusion Type Extrusion Type L Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)
Weight
(kg/m)
4 Piece(s)Available 10 Day(s) 50Square Shape①StandardFixed4000-2.56
1 Piece(s) 10 Day(s) 100Rectangle Shape②StandardSpecified-50 ~ 25003.79
1 Piece(s) 5 Day(s) 50Square Shape①StandardSpecified-50 ~ 40002.55

Loading...

  1. 1

Basic Information

Number of Slotted Surfaces Four-Side Slots Surface Treatment Clear Anodize Extrusion Series MISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm)
Surface Milled Not Provided Material 6063-T5

Tech Support