(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Special Three-Dimension Connecting Bracket For European Standard Aluminum Profiles 4040

Product Overview of Bracket

Bracket Economy series Special three-dimension connecting bracket for European standard
aluminum profiles 4040Bracket designed specifically for the European standard profile 4040 specification, the arc profile connector can connect two or three profiles, which is simple and beautiful.
Economic Type Industrial Frame Parts Catalog P26

Product Feature of Bracket

① Bracket European standard profile product, which is different from JIS standard products
② Bracket designed specifically for the European standard profile 4040 specification, the arc profile connector can connect two or three profiles, which is simple and beautiful

Dimensional Drawing of Bracket

Economic Type Industrial Frame Parts Catalog P26

Specifications Overview of Bracket

Part NumberProfile seriesLDRTTg
TypeNo.
LBCBR8-4040R38937.88.52

Example Use of Bracket

Economic Type Industrial Frame Parts Catalog P26

Precautions of Bracket

Bracket,This product is a special accessory for European standard profiles, which cannot be used with JIS standard profile products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBCBR8-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Material Aluminum Aluminum Frame Profile Series European Standard Applicable Aluminum Frame Profile No. 8 mm Groove Width
Aluminum Frame Profile Size LCFR8-4040 Bracket Type 3-dimension Angle Bracket Cover Color Black
Cover Material Nylon

Please check the type/dimensions/specifications of the part LBCBR8-40 in the Special Three-Dimension Connecting Bracket For European Standard Aluminum Profiles 4040 series.

Frequently asked question (FAQ)

Question: I saw the letter R in the profile series in the specification table, I don't know what this represents? Also, does this product come with bolts?
Answer: The letter R stands for R angle profile. If you buy a three-dimensional angle connection bracket, you need to buy R angle profile instead of square profile as the matching profile;
Bolts are included when purchased.
Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.

Tech Support