(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

4590, Slot Width 10mm Aluminum Frames

Product Overview
MISUMI Economy series aluminum frames with a slot width of 10mm, a side length of 45mm, and two rows of slots.
Suitable for the structure of small hoods, cabinets, and display bars.
Dimensional Drawing
Specification Table

*6000mm is available for sales in MISUMI Vietnam only. Please refer to this product page.
Maximum selectable length can be checked on configure bar on the left.
Alterations

Example of Use
With 4590 series profiles, it is easy and simple to complete the large frame, cover, rack and other modules of automation equipment.
Examples:
Precautions
1. The surface of the profile is covered with a protective film, and there may be a small amount of aluminum scraps remaining in the adhesive relationship. It is not a quality problem. After the film is removed, the aluminum scraps will also be completely removed.
2. Economy series aluminum frames and MISUMI have Japanese standard aluminum profile accessories that are not common. It is recommended to use economical European standard accessories.
MISUMI Economy series aluminum frames different from MISUMI exisisting frames in section shapes, so they can only be used with Economy series specific accessories.
Part No. of accessories for Economy series aluminum frames starts with "L"

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KLCF10-4590-4000
KLCFL10-4590-4000
KLCFS10-4590-4000
LCF10-4590-[50-2500/0.5]
LCFL10-4590-[50-2500/0.5]
LCFS10-4590-[50-2500/0.5]
LCFW10-4590-[50-2500/0.5]
Part NumberMinimum order quantityVolume DiscountDays to ShipSurface Treatment Extrusion Series Extrusion Type L Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)
Weight
(kg/m)
4 Piece(s)Available 10 Day(s) Clear AnodizeMISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm)①StandardFixed4000-3.31
4 Piece(s)Available 10 Day(s) Clear AnodizeMISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm)③LightFixed4000-2.8
6 Piece(s)Available 10 Day(s) -MISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm)②SandblastingFixed4000-3.31
1 Piece(s) 10 Day(s) Clear Anodize-①StandardConfigurable-50 ~ 25003.221
1 Piece(s) 10 Day(s) Clear Anodize-③LightConfigurable-50 ~ 25002.8
1 Piece(s) 10 Day(s) --②SandblastingConfigurable-50 ~ 25003.31
1 Piece(s) 10 Day(s) Clear Anodize-④HeavyConfigurable-50 ~ 25004.07

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 90 Number of Slotted Surfaces Four-Side Slots Extrusion Type Rectangle Shape
Surface Milled Not Provided Material 6063-T5

Frequently asked question (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 6000(mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is within ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: To install the nut first, you need to install it from the end of the profile first, and then fix it with an external screw. The post-mounted nut can be placed in the profile groove from the groove surface and fixed in conjunction with other accessories. Suitable for use when adding accessories to the profile.

Tech Support