(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PVC Cover Panel Pre Drilled Type

PVC Cover Panel Pre Drilled Type

Click this image to zoom it.

Move the mouse over the image to zoom

This is an economy item, The price is cheaper than the MISUMI standard product.


Product Overview
PVC panel is made of PVC as a raw material with a honeycomb mesh structure in cross section, and is a kind of vacuum blister film.
It has good flame retardancy, light transmittance, corrosion resistance, insulation, and certain mechanical strength. It is widely used in equipment shields, etc.

Product Feature
The surface hardness is high and the scratch resistance is excellent; the surface resistance value is 10 to the 6th power to 10 to the 8th power ohms, with excellent antistatic function,
outstanding impact resistance and chemical solvent resistance; the surface is flat and smooth; the light transmittance is above 73%.
The tensile strength at break is 50MPa, the expansion ratio is 7%, and the modulus is 80MPa.

Dimensional Drawing
Example of using PVC plate

Specifications Overview
StyleCan be specified down to 1mm incrementsThickness selectionCan be specified down to 0.5mm incrementsBolt Nominal Diameter Selection
TYPENumber of HolesABTFGThrough HoleTapered Hole
A≥BNP
LCPVC (Standard Transparent)
LCPVCT (Natural Color High Permeability)
LCPVCBT (Blue Base High Permeability)
LCPVCY (Fluorescent Yellow)
2H20-120020-100036-1191.54.5-995.53
4
5
6
8
10
3
53 4 5 6
4H36-1191.56-991.53
53 4 5 6
6H36-595.56-991.53
53 4 5 6
8H36-595.56-495.53
53 4 5 6

Example of Use
■ Used for hood and folding doors, etc.
Example of Use

Related Products
Related recommended products are as follows
Recommended product 1Recommended product 2Recommended product 3
(Economy series) European standard 40 series aluminum profiles Groove width 8mm(Economy series) Special standard die-cast bracket for European standard aluminum profiles with groove width of 8mm(Economy series) PMMA plate Acrylic plate Standard type
Related ProductsRelated ProductsRelated Products

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCPVC2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVC2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVC4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVC4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVC6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVC6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVC8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVC8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCBT2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCBT2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCBT4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCBT4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCBT6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCBT6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCBT8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCBT8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCT2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCT2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCT4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCT4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCT6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCT6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCT8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCT8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCY2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCY2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCY4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCY4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191/0.5]-G[6-991/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCY6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCY6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPVCY8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPVCY8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Number of Holes
1 Piece(s) 8 Day(s) Ordinary Transparent2
1 Piece(s) 8 Day(s) Ordinary Transparent2
1 Piece(s) 8 Day(s) Ordinary Transparent4
1 Piece(s) 8 Day(s) Ordinary Transparent4
1 Piece(s) 8 Day(s) Ordinary Transparent6
1 Piece(s) 8 Day(s) Ordinary Transparent6
1 Piece(s) 8 Day(s) Ordinary Transparent8
1 Piece(s) 8 Day(s) Ordinary Transparent8
1 Piece(s) 8 Day(s) Blue Background and High Transparency2
1 Piece(s) 8 Day(s) Blue Background and High Transparency2
1 Piece(s) 8 Day(s) Blue Background and High Transparency4
1 Piece(s) 8 Day(s) Blue Background and High Transparency4
1 Piece(s) 8 Day(s) Blue Background and High Transparency6
1 Piece(s) 8 Day(s) Blue Background and High Transparency6
1 Piece(s) 8 Day(s) Blue Background and High Transparency8
1 Piece(s) 8 Day(s) Blue Background and High Transparency8
1 Piece(s) 8 Day(s) Natural Color and High Transparency2
1 Piece(s) 8 Day(s) Natural Color and High Transparency2
1 Piece(s) 8 Day(s) Natural Color and High Transparency4
1 Piece(s) 8 Day(s) Natural Color and High Transparency4
1 Piece(s) 8 Day(s) Natural Color and High Transparency6
1 Piece(s) 8 Day(s) Natural Color and High Transparency6
1 Piece(s) 8 Day(s) Natural Color and High Transparency8
1 Piece(s) 8 Day(s) Natural Color and High Transparency8
1 Piece(s) 8 Day(s) Fluorescent Yellow2
1 Piece(s) 8 Day(s) Fluorescent Yellow2
1 Piece(s) 8 Day(s) Fluorescent Yellow4
1 Piece(s) 8 Day(s) Fluorescent Yellow4
1 Piece(s) 8 Day(s) Fluorescent Yellow6
1 Piece(s) 8 Day(s) Fluorescent Yellow6
1 Piece(s) 8 Day(s) Fluorescent Yellow8
1 Piece(s) 8 Day(s) Fluorescent Yellow8

Loading...

  1. 1

Basic Information

Material PVC Surface Treatment Not Provided

Frequently asked question (FAQ)

Question: Is the PVC plate antistatic, what are the other physical characteristics?
Answer: The surface resistance value is 10 to the 6th power to 10 to the 8th power ohms, with excellent antistatic function. Outstanding impact resistance and chemical solvent resistance; the surface is flat and smooth; the light transmittance is above 73%.
Question: How many colors are available? Can the number of holes be specified?
Answer: There are four colors to choose from: standard transparent, natural color high permeability, fluorescent yellow, blue base high permeability, you can specify the number and position of the holes according to 2, 4, 6, and 8.

Tech Support