(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Part Number
Configured Part Number is shown.
Neodymium Magnet | Neodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices. The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets. |
Cobalt Magnet | It is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using. |
Ferrite magnet | Ferrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay. It has poor mechanical strength and is easy to be broken, so be careful when using. |
Al-Fe-Ni-Co Magnet | It has both the advantage of high temperature resistance and excellent mechanical strength. The disadvantage is that magnetism is very easy to attenuate. |
Type | A | T | d1 | H | d2 | d3 | t | B | P | Accessories (Stainless Steel Flat Head Bolts) | Attraction Force N{kgf} | Surface Magnetic Flux Density | |||
Round Square | (Rectangular) | C-HXCC C-HXCC-S C-HXCCH | C-HXCS | C-HXCR | Gauss [G] | ||||||||||
C-HXCC C-HXCC-S C-HXCCH (Round) C-HXCS (Square) C-HXCR (Rectangular) | 8 | 4 | 6.4 | 3.2 | 5.5 | 3 | 0.6 | 15 | 8 | M2.5-8×1 pcs | M2.5-8×2 pcs | 3.9{0.4} | 7.8{0.8} | 17.6{1.8} | 1200~3900 |
10 | 5 | 8 | 4 | 6.5 | 3.5 | 0.8 | 20 | 10 | M3-10×1 pcs | M3-10×2 pcs | 5.8{0.6} | 19.6{2.0} | 39.2{4.0} | 1500~4000 | |
12 | 6 | 9.6 | 4.8 | 6.5 | 3.5 | 1 | 25 | 12 | M3-10×1 pcs | M3-10×2 pcs | 15.7{1.6} | 29.4{3.0} | 68.6{7.0} | 3200~4000 | |
15 | 6 | 12.6 | 4.8 | 9 | 4.8 | 1 | 30 | 15 | M4-12×1 pcs | M4-12×2 pcs | 24.5{2.5} | 49.0{5.0} | 98.1{10.0} | 3800~4000 | |
20 | 7 | 17.2 | 5.6 | 11 | 5.8 | 1.2 | 40 | 20 | M5-16×1 pcs | M5-16×2 pcs | 58.8{6.0} | 127.5{13.0} | 230.5{23.5} | 3800~4000 | |
25 | 8 | 21.2 | 6.2 | 13 | 7 | 1.6 | 50 | 30 | M6-16×1 pcs | M6-16×2 pcs | 152.0{15.5} | 181.4{18.5} | 294.2{30.0} | 3700~4000 |
Example of Use ①Small PCB Soldering Fixture Magnetic attraction is used to hold the harness Purpose & Operation A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet. Link address: //id.misumi-ec.com/asia/incadlibrary/detail/000074.html | |
Example of Use ②Free Angle Soldering Fixture Easy one-touch workpiece holding mechanism Purpose & Operation A fixture to securely hold the workpiece without clearance during welding operations. Soldering to positions with poor working efficiency. Link address: //id.misumi-ec.com/asia/incadlibrary/detail/000004.html |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
C-HXCC8 |
C-HXCC10 |
C-HXCC12 |
C-HXCC15 |
C-HXCC20 |
C-HXCC25 |
C-HXCR8 |
C-HXCR10 |
C-HXCR12 |
C-HXCR15 |
C-HXCR20 |
C-HXCR25 |
C-HXCS8 |
C-HXCS10 |
C-HXCS12 |
C-HXCS15 |
C-HXCS20 |
C-HXCS25 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Attraction Force (Range) (N) | Round Shape Outer Dia. D (A) (Ø) | Thickness T (mm) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Available | Same day | 10 | Round | ~10.0 | 8 | 4 | 3.9 | - | - | |
2 Piece(s) | Available | 10 Day(s) | - | Round | ~10.0 | 10 | 5 | 5.8 | - | - | |
2 Piece(s) | Available | 10 Day(s) | - | Round | 10.1~20.0 | 12 | 6 | 15.7 | - | - | |
2 Piece(s) | Available | 10 Day(s) | - | Round | 20.1~30.0 | 15 | 6 | 24.5 | - | - | |
2 Piece(s) | Available | 10 Day(s) | - | Round | 50.1~60.0 | 20 | 7 | 58.8 | - | - | |
2 Piece(s) | Available | 10 Day(s) | - | Round | 100.1~ | 25 | 8 | 152.0 | - | - | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 10.1~20.0 | - | 4 | 17.6 | 8 | 15 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 30.1~40.0 | - | 5 | 39.2 | 10 | 20 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 60.1~70.0 | - | 6 | 68.6 | 12 | 25 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 90.1~100.0 | - | 6 | 98.1 | 15 | 30 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 100.1~ | - | 7 | 230.5 | 20 | 40 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 100.1~ | - | 8 | 294.2 | 25 | 50 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | ~10.0 | - | 4 | 7.8 | 8 | 8 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 10.1~20.0 | - | 5 | 19.6 | 10 | 10 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 20.1~30.0 | - | 6 | 29.4 | 12 | 12 | |
2 Piece(s) | Available | 10 Day(s) | 10 | Square | 40.1~50.0 | - | 6 | 49 | 15 | 15 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 100.1~ | - | 7 | 127.5 | 20 | 20 | |
2 Piece(s) | Available | 10 Day(s) | - | Square | 100.1~ | - | 8 | 181.4 | 25 | 25 |
Loading...
Type | A | T | d1 | H | d2 | d3 | t | B | P | Accessories (Stainless Steel Flat Head Bolts) | Attraction Force N{kgf} | Surface Magnetic Flux Density | |||
Round Square | (Rectangular) | C-HXCC C-HXCC-S C-HXCCH | C-HXCS | C-HXCR | Gauss [G] | ||||||||||
C-HXCC C-HXCC-S C-HXCCH (Round) C-HXCS (Square) C-HXCR (Rectangular) | 8 | 4 | 6.4 | 3.2 | 5.5 | 3 | 0.6 | 15 | 8 | M2.5-8×1 pcs | M2.5-8×2 pcs | 3.9{0.4} | 7.8{0.8} | 17.6{1.8} | 1200~3900 |
10 | 5 | 8 | 4 | 6.5 | 3.5 | 0.8 | 20 | 10 | M3-10×1 pcs | M3-10×2 pcs | 5.8{0.6} | 19.6{2.0} | 39.2{4.0} | 1500~4000 | |
12 | 6 | 9.6 | 4.8 | 6.5 | 3.5 | 1 | 25 | 12 | M3-10×1 pcs | M3-10×2 pcs | 15.7{1.6} | 29.4{3.0} | 68.6{7.0} | 3200~4000 | |
15 | 6 | 12.6 | 4.8 | 9 | 4.8 | 1 | 30 | 15 | M4-12×1 pcs | M4-12×2 pcs | 24.5{2.5} | 49.0{5.0} | 98.1{10.0} | 3800~4000 | |
20 | 7 | 17.2 | 5.6 | 11 | 5.8 | 1.2 | 40 | 20 | M5-16×1 pcs | M5-16×2 pcs | 58.8{6.0} | 127.5{13.0} | 230.5{23.5} | 3800~4000 | |
25 | 8 | 21.2 | 6.2 | 13 | 7 | 1.6 | 50 | 30 | M6-16×1 pcs | M6-16×2 pcs | 152.0{15.5} | 181.4{18.5} | 294.2{30.0} | 3700~4000 |
Type | Shape | ① | ② | Heat resistant temperature | Magnet pole | |||
Material | Surface Treatment | Material | Surface Treatment | Surface | Rear | |||
C-HXCC | Round | SS400 Equivalent | Nickel Plating | Neodymium Magnet | Nickel Plating | 80℃ | N | S |
C-HXCC-S | S | N | ||||||
C-HXCCH | Heat Resistant Neodymium Magnet | 150℃ | N | S | ||||
C-HXCS | Square | Neodymium Magnet | 80℃ | N | S | |||
C-HXCR | Rectangular | Neodymium Magnet | 80℃ | N | S |
Magnet Type (Material) | Neodymium Magnet | Holder Material | SS400 | Housing Surface Treatment | Nickel plated |
---|---|---|---|---|---|
Magnet Surface Treatment | Nickel plated | Magnetic Pole (Surface) | Pole N |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy