(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Hinges Short

Aluminum Hinges Short

Click this image to zoom it.

Move the mouse over the image to zoom

  • 经济型 铝合金合页 短型
  • 经济型 铝合金合页 短型
  • 经济型 铝合金合页 短型
Product Overview
Economy series Aluminum hinge Short type
This series products are short-type aluminum hinges, with clear anodizing surface treatment.
The products can be used on smaller doors and windows.
Pay attention when purchasing non-RoHS compliant products.

Usage Method
According to the weight of the door body where the hinge is mounted, the load-carrying capacity of the hinge can be calculated.
Determine the utilization direction first, and calculate according to the length and width of the door body
 
Utilization MethodLengthwise UtilizationLateral Utilization
A=2XBA≠2XB-
Lengthwise Utilization 1Lengthwise Utilization 2Lateral Utilization 1
Allowable Load Calculation FormulaAllowable Load =WAllowable Load =W(B/A)*2Allowable Load =W

Specifications Overview
Product Material and Surface Treatment Overview:
TYPE Material Surface Treatment
C-HHCSNCA6063-T5
Bushing: Polyacetal
Alumite Treatment

Example of Use
Depending on the profile to be fixed, the selectable product specifications can be determined by the allowable load weight.
For details, refer to the following table for the applicable hinge model.

Common combinations of aluminum profiles can be confirmed and found from the table below.
Recommended Combinations of Aluminum Profile
 
Representative Dimensional DrawingType of Matching ProfileSuitable Profile* Allowable LoadProduct ModelSurface TreatmentMounting Pitch S
mm
KGN
Dimensional DrawingProfile of the Same Size on Two Sides

Similarity Comparison
Link 20/20 Profile878C-HHFL5Clear Anodized21
C-HHBFL5Black Anodized
1098HHPSN5Clear Anodized
HHPBSN5Black Anodized
20196C-HHDL5Clear Anodized
C-HHBDL5Black Anodized
Link 30/30 Profile878C-HHFL6Clear Anodized32
C-HHBFL6Black Anodized
1098HHPSN6Clear Anodized
HHPBSN6Black Anodized
20196C-HHDL6Clear Anodized
C-HHBDL6Black Anodized
Link 40/40 Profile878C-HHFL8Clear Anodized42
C-HHBFL8Black Anodized
1098HHPSN8Clear Anodized
HHPBSN8Black Anodized
20196C-HHDL8Clear Anodized
C-HHBDL8Black Anodized
Link 45/45 Profile12118C-HHFL8-45Clear Anodized47
C-HHBFL8-45Black Anodized
15147HHPSN8-45Clear Anodized
HHPBSN8-45Black Anodized
30294C-HHDL8-45Clear Anodized
C-HHBDL8-45Black Anodized
Profile with Different Sizes on Two Sides

Difference Comparison
Link 20/30 Profile878C-HHFLS6-5Clear Anodized26.5
1098HHPSF6-5
20196C-HHDLS6-5
Link 30/40 Profile878C-HHFLS8-531.5
1098HHPSF8-5
20196C-HHDLS8-5
Link 20/45 Profile878C-HHFLS845-534
1098HHPSF845-5
20196C-HHDLS845-5
Link 20/40 Profile12118C-HHFLS8-637
15147HHPSF8-6
30294C-HHDLS8-6
Link 30/45 Profile12118C-HHFLS845-639
15147HHPSF845-6
30294C-HHDLS845-6

Precautions
To install the hinge on the panel, etc., it is recommended to choose the nut for the butterfly hinge. For details, you can search TYPE: HHPNT or HHPFNT in the website to choose according to the size requirements.
Dimensional Drawing
110310364139 Series Design Drawing

Refer to the Specification Table below for detailed product dimensions

Specification Table
Part Number* Allowable LoadWeight
g
WJSTER
TypeNo.kgN
C-HHCSNC58781535.47.2213.55.55
C-HHCSNC6184883265.5
C-HHCSNC821621042
C-HHCSNC8-4512118308016.5474.5
* The allowable load is the value when 2 pieces are used.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-HHCSNC5
C-HHCSNC6
C-HHCSNC8
C-HHCSNC8-45
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth (W)
(mm)
Mounting Pitch S
(mm)
1 Piece(s)Available Same day 35.421
1 Piece(s) Same day 4832
1 Piece(s)Available Same day 6242
4 Piece(s)Available 6 Day(s) 8047

Loading...

  1. 1

Basic Information

Length(mm) 26 Body Material Aluminum Alloy Number of Holes 4

Frequently asked question (FAQ)

Question: What are the differences between standard-shaped and special-shaped hole products, and how to distinguish them in use?
Answer: Standard-shaped products are those with the same opening sizes on the left and right pages, while the special-shaped hole is the structure with different opening sizes on the left and right pages, one large and one small. The purpose of the special-shaped hole structure is to flexibly use when connecting aluminum profiles of different sizes. For detailed description, refer to examples of use.
Question: Are the nuts for butterfly hinge mentioned in the Precautions necessarily required?
Answer: When installed on aluminum profiles, the recommended nuts are not necessarily required and separate small nuts can be used for fixing. However, the nuts are required as fixing parts for support when installed on panels, because generally panels are relatively thin and screws cannot be used for locking and fixing.

Tech Support