(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Leveling Mounts Metal Pad For Heavy Load (Part Numbers)

Leveling Mounts Metal Pad For Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of C-CFJFN and C-CFJFNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Heavy load type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Heavy load type

Adjuster Product Feature

【Adjuster Features】
When the threaded part rotates, it inclines slightly.
No height adjustment knob.

【Material Table】
TypeMaterialMaterialSurface TreatmentSurface Treatment
C-CFJFNQ235Zinc Plating (Thread size only)
Chrome Plating (Main body only)
C-CFJFNSSUS304-


Note: The below material information is for Vietnam only
Note: The below material information is for Vietnam only

 

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Heavy load type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Heavy load type Dimensional drawing

Adjuster Specification Table

 
D.mALℓ  1 ℓ  2 E.BVertical load
(kN)
5085076.55.56.5twenty one134
80106.5
60108010878twenty one175
100128
1280109810196
100129
150179
161001311013twenty four7
120151
150181
201001341316308
120154
150184
200234
80161001321013twenty twotwenty four7
120152
150182
201201551316twenty two308
150185
200235
twenty four1501871519twenty two3610
180217
200237
10020120154131621.5309
150184
200234
twenty four150186151921.53610
180216
200236
Note)
For more product specifications and size chart information, please refer to the website product catalog
Thread size follows standard GB5782-1986 with below tolerance, please refer:


Adjuster Specification Table
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-CFJFN100-24-200
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
L Dimension Thread Length A
(mm)
Screw Rod Surface Treatment
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating10010200236.524236.5200Zinc Plating

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFJFN100-24-200 in the Leveling Mounts Metal Pad For Heavy Load series.

Frequently asked question (FAQ)

Question: Can the economy series heavy load adjuster be used on inclined ground?
Answer: Please use the economy series heavy load adjuster on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series heavy load adjuster have a height adjustment knob?
Answer: Economy series heavy load adjuster does not have a height adjustment knob (handle) and is just a general adjuster.

Products like this...

Part Number
C-CFJFN100-20-150
C-CFJFN100-20-200
C-CFJFN100-24-150
C-CFJFN12-100
C-CFJFN12-150
C-CFJFN12-80
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
L Dimension Thread Length A
(mm)
Screw Rod Surface Treatment
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating1009150184.520184.5150Zinc Plating
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating1009200234.520234.5200Zinc Plating
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating10010150186.524186.5150Zinc Plating
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating60610012912129100Zinc Plating
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating60615017912179150Zinc Plating
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating606801091210980Zinc Plating

Tech Support