(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Leveling Mounts PVC Yellow Pad (Part Numbers)

Leveling Mounts PVC Yellow Pad

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Economy series Leveling Mounts with Yellow PVC Foot pad type.
- Type: Adjusting Bolt with PVC Foot pad.
- The part number is C-CPVC.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part material: Yellow PVC.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- PVC yellow pad is harder than ordinary rubber, with excellent load performance.



Adjuster Product Overview

Economy series Adjuster Yellow tape type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Yellow tape type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeA BodyB Glue Part
MaterialMaterialSurface TreatmentSurface TreatmentMaterialMaterial
C-CPVCQ235Zinc PlatingPVC

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Yellow tape type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Yellow tape type 

Adjuster Specification Table

Part NumberLDℓ1ℓ2EBVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CPVC1080117607830175312
1001375327
12100138810196372
1201586393
161001401013247509
1201607548
1501907588
201201631316308709
1501938758
2002438857

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-CPVC80-24-200
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)
1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating8010200245.524200

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Thread Surface Treatment Zinc Plating Rubber Material Polyvinyl Chloride Properties Standard
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CPVC80-24-200 in the Leveling Mounts PVC Yellow Pad series.

Frequently asked question (FAQ)

Question: Can the economy series adjuster, yellow tape type, be used on inclined ground?
Answer: Please use the economy series adjuster, yellow tape type, on flat ground and try not to use it on inclined ground, which will cause deformation of the adjuster.
Question: Does the economy series adjuster, yellow tape type, have a height adjustment knob?
Answer: The economy series adjuster, yellow tape type, does not have a height adjustment knob (handle) and is just a general adjuster.

Products like this...

Part Number
C-CPVC10-100
C-CPVC10-80
C-CPVC12-100
C-CPVC12-120
C-CPVC16-100
C-CPVC16-120
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)
1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60510013710100
1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating605801171080
1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60610013812100
1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60612015812120
1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60710014016100
1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60712016016120

Tech Support