(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

External Round Bar Handles With Rubber (Part Numbers)

Part Number

Configured Part Number is shown.


Product Overview
Name: Round bar handle with rubber External mount
Feature: Economy series round bar rubber handles are widely used in various doors of industrial automation equipment. Different models have corresponding polishing and chrome plating processes on their surfaces, with beautiful appearance.

Handle DrawingHandle Drawing
Dimensional Drawing
Handle Dimensional Drawing
Material Surface TreatmentAccessories
BodyHolding PartShim
Q235Rubber
Black
Stainless SteelChrome PlatedShim 2 pcs
Stainless SteelBuffed
*Mounting screws must be purchased separately
Note) For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
External Round Bar Handle with Rubber Dimensional Drawing
Specification Table
DLHL2L1MA(t)Td (φ)E (φ)F (φ)B
10802712014055011.545.55.21117
1002714016070
1205016018090
1215040190214812013.568.58.51719
Product Features
There are two main types of externally mounted round bar handles with rubber. The handles of the two products are wrapped with rubber, making it easier to hold.
Round bar handle with rubber is processed with round steel, which has better overall roundness than the rolled steel used in the generic products on the market.
* Mounting screws must be purchased separately
Example of Use
Example of Use for Handles
Round bar handle with rubber External mount Example of use
Precautions
The handle has a certain allowable load, please use within the scope of the allowable load.
Part Number
C-NUWANL10-80-27-P
C-NUWANL10-100-27-P
C-NUWANSL10-80-27-P
C-NUWANSL10-120-50-P
C-NUWANSL12-150-40-P
Part NumberMinimum order quantityVolume DiscountDays to Ship间距L2
(mm)
Material Overall Height
(mm)
Grip thickness
(mm)
Surface Treatment 尺寸L1
(mm)
Diameter D
(mm)
2 Piece(s) 10 Day(s) 120[SUS304] SUS30442.511.5Chrome Plating14010
2 Piece(s) 10 Day(s) 140[SUS304] SUS30441.7511.5Chrome Plating16010
2 Piece(s) 10 Day(s) 120[SUS304] Stainless Steel42.511.5Buff Polished14010
2 Piece(s) 10 Day(s) 160[SUS304] Stainless Steel65.511.5Buff Polished18010
2 Piece(s) 10 Day(s) 190[SUS304] Stainless Steel59.513.5Buff Polished21412

Loading...

  1. 1

Basic Information

Main Body Type Surfaced Surfaced Type Category Cantilever Pull Handles

Frequently asked question (FAQ)

Question: What are the precautions for mounting this external handle and its components?
Answer: This external handle comes with two shims, but the mounting screws must be purchased separately. This product is available with either M5 or M8 female thread according to the overall dimensions, and screws with appropriate lengths can be selected for installation as required.
Question: Can the economy series externally mounted round bar handle with rubber be customized in addition to the dimensions in the specification table?
Answer: This economy series product does not support customized length for special orders temporarily. Please refer to the specification table in the catalog for detailed dimensions.
The round bar diameter has two specifications, which are 10mm and 12mm respectively.

Tech Support