(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cylindrical Locks Stainless Steel Standard


Product Overview
Economy series Cylindrical Locks Normal Type Stainless Steel
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has low anti-theft performance and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.
We offer practical stainless steel normal cylindrical locks with slotted cylinder, wing cylinder and triangular cylinder.

Normal Cylindrical Locks Stainless Steel Product Drawing
Dimensional Drawing
■Dimensional Drawing
Dimensional Drawing

■Material Table
Material Surface Treatment
SUS304Buffed
Specification Table

Ordering Example
TypeHLock Cylinder TypeAccessoriesh
E-PYS18S
(Slotted Cylinder)
-
(Without Accessories)


L

(Handle)
0
246
2810
18D
(Wing Cylinder)
0
246
2810
18T
(Triangular Cylinder)
0
246
2810
Locks with slotted cylinder are not equipped with a key and can be opened with a coin.
Locks with wing cylinder or triangle cylinder are equipped with a key.
 
Product Features
As the most commonly used MISUMI economy series stainless steel cylindrical lock, it can be opened and closed by turning the bolt 90°. The product has male threads at the mounting part. It is available with slotted cylinder, wing cylinder and triangular cylinder, depending on shape of the cylinder. Three seam heights, 18mm, 24mm and 28mm, are available to suit different applications.
MISUMI economy series stainless steel cylindrical lock, equipped with an additional toothed washer, can effectively prevent lock falloff due to loosening, compared with generic products on the market.
MISUMI economy series stainless steel normal cylindrical lock has a buffed surface and appears brighter than generic products on the market.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-PYS-18-D
E-PYS-18-D-L
E-PYS-18-S
E-PYS-18-S-L
E-PYS-18-T
E-PYS-18-T-L
E-PYS-24-D
E-PYS-24-D-L
E-PYS-24-S
E-PYS-24-S-L
E-PYS-24-T
E-PYS-24-T-L
E-PYS-28-D
E-PYS-28-D-L
E-PYS-28-S
E-PYS-28-S-L
E-PYS-28-T
E-PYS-28-T-L
Part NumberMinimum order quantityVolume DiscountDays to ShipStop Height H Lock Cylinder Type Accessories
2 Piece(s)Available 10 Day(s) 18Wing CylinderNot Provided
2 Piece(s)Available 10 Day(s) 18Wing CylinderHandle
2 Piece(s)Available 10 Day(s) 18Straight CylinderNot Provided
2 Piece(s)Available 10 Day(s) 18Straight CylinderHandle
2 Piece(s)Available 10 Day(s) 18Triangular CylinderNot Provided
2 Piece(s)Available 10 Day(s) 18Triangular CylinderHandle
2 Piece(s)Available 10 Day(s) 24Wing CylinderNot Provided
2 Piece(s)Available 10 Day(s) 24Wing CylinderHandle
2 Piece(s)Available 10 Day(s) 24Straight CylinderNot Provided
2 Piece(s)Available 10 Day(s) 24Straight CylinderHandle
2 Piece(s)Available 10 Day(s) 24Triangular CylinderNot Provided
2 Piece(s)Available 10 Day(s) 24Triangular CylinderHandle
2 Piece(s)Available 10 Day(s) 28Wing CylinderNot Provided
2 Piece(s)Available 10 Day(s) 28Wing CylinderHandle
2 Piece(s)Available 10 Day(s) 28Straight CylinderNot Provided
2 Piece(s)Available 10 Day(s) 28Straight CylinderHandle
2 Piece(s)Available 10 Day(s) 28Triangular CylinderNot Provided
2 Piece(s)Available 10 Day(s) 28Triangular CylinderHandle

Loading...

  1. 1
Dimensional Drawing
Dimensional Drawing

 Material: SUS304
 Surface Treatment: Buffed
Specification Table
Ordering Example
TypeHLock Cylinder TypeAccessoriesh
E-PYS18S
(Slotted Cylinder)
-
(Without Accessories)


L

(Handle)
0
246
2810
18D
(Wing Cylinder)
0
246
2810
18T
(Triangular Cylinder)
0
246
2810
Locks with slotted cylinder are not equipped with a key and can be opened with a coin.
Locks with wing cylinder or triangle cylinder are equipped with a key.
■MISUMI economy series quality assurance
· MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.

Toothed washers are added to prevent lock loosening; Buffing is added to achieve higher surface brightness.
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.
 Generic products on the market MISUMI economy series
ImprovementsWith no anti-loosening measures, the lock is easy to loosen during use.
Due to absence of grinding treatment, the surface of stainless steel products is not bright enough.
Toothed washers are added to ensure secure lock installation.
Grinding process is added for stainless steel products, resulting in brighter surface.
Improvement DrawingProduct FeaturesProduct Features
* Generic products on the market are similar products randomly purchased by our company from online or offline markets
Example of Use
Normal Cylindrical Locks Stainless Steel Product Drawing
Related Products
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Frequently asked question (FAQ)

Question: Can the Economy series Cylindrical Locks Normal Type Stainless Steel be used for cabinet doors of any thickness?
Answer: No, they can only be used for cabinet doors with corresponding seam heights. The seam heights corresponding to the Economy series Cylindrical Locks Normal Type Stainless Steel are 18mm, 24mm and 28mm.
Question: Do the Economy series Cylindrical Locks Normal Type Stainless Steel all come with keys?
Answer: The Economy series Cylindrical Locks Normal Type Stainless Steel with slotted cylinder do not come with a key, and can be easily unlocked with a metal sheet. The Economy series Cylindrical Locks Normal Type Stainless Steel with wing cylinder, and the Economy series Cylindrical Locks Normal Type Stainless Steel with Triangular Cylinder are each equipped with one key.

Tech Support