(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

2040 Door Frames, Slot Width 8mm

Product Overview
Economy Series Aluminum Door Frames 2040 Type Slot Width 8mm
It is suitable to set up guide rails to door and window frames and to other structures.

Economy series products are different from MISUMI existing profiles in section shapes, so they can only be used with Economy series special accessories starting with L.
Dimensional Drawing
2040 Slot Width 8
尺寸图
Type Material Surface Treatment
LCFD86063-T5Clear Anodize
Clear Anodize
Specification Table
订货范例 Type-ProfileL
 LCFD8-20401000
TypeProfileOverall Length L
mm
Profile
Type
Mass
kg/m
Cross Sectional Moment of inertia
ℓx(cm4)ℓy(cm4)
LCFD8204050~2000(2500)Slot Width 8.4mm1.234.512.19
*Maximum selectable length can be checked on configure bar on the left.
Alterations
Part No.-L-(LTP·RTP·TPW)
LCFD8-2040 -1000 -LTP

Tapping Hole、45°Degree Cutting is available.
AlterationAlteration SymbolSpecificationMachining/Corrensponding Accesories
End Tapping
(Center Hole)
LTP/RTP/TPW口哨S孔加工Tapping holes on the end face of aluminum profiles

Parts used for this additional processing:
Button Head Screws
45-Degree CuttingL□T45/R□T45口哨S孔加工Cutting with 45-degree angle.
Drilling Wrench HoleLWP/RWP口哨S孔加工Drilling Wrench holes in fxed positions for Blind joint connections.

Parts used for this additional processing:
Button Head Screws
CounterboringZ8/XA口哨S孔加工Machining Counterbored holes at any specified positions.

Parts used for this additional processing:
Button Head Screws
S Hole
Blind Joint Dedicated
LSH/RSH口哨S孔加工Adding S holes for Pre-Assembly Insertion Double Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Double Joint Kits
M Hole
Blind Joint Dedicated
LMH/RMH口哨S孔加工
Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Center Joint Kits
Product Features
1. Implement the GB industrial aluminum profile standard, 8~10μ anodized treatment, the surface is scratch-resistant.
2. A protective film is attached to the surface of the profile to prevent friction and damage during transportation.
3. Any length can be specified within the range of 50mm~2000(2500) for  cutting.
4. Compatible with various alterations such as drilling and chamfering.
5. Economy Series profiles are different from MISUMI’s existing profile cross-sectional shape
Precautions
1.The surface of the profile is covered with a protective film, and there may be a small amount of aluminum chips remaining, which is not a quality problem. 
After the film is removed, the aluminum chips will be removed.
2.Economy series products are different from MISUMI existing profiles in section shapes, so they can only be used with Economy series special accessories starting with L.
AccessoriesPart Recommended 1Part Recommended 2Part Recommended 3
Bracket/JointLBJ8-30LBSB8-6060LBIS8-30-6
NutLNTN6-20-5-100PLNTN8-30-6-100PLNSN8-30-6-100P
Related Products
Part Recommended 1Part Recommended 2Part Recommended 3
Economy Series Aluminum Frames 40 Type Slot Width 8mmEconomy Series Slot Width 10mm Tabbed BracketsEconomy Series PVC Plate
欧标40系列铝型材 槽宽8mm欧标槽宽10mm铝型材专用单边突起角码PVC板 聚氯乙烯板 标准型

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCFD8-2040-[0-2500/0.5]
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
1 Piece(s) 10 Day(s) 0 ~ 2500

Loading...

  1. 1

Basic Information

Extrusion Type_ LCFD (Door Frames,Economy-Series) Surface Treatment Clear Anodize Extrusion Type Rectangle Shape
Extrusion Type ①Slot Width 8.2mm L Dimension Fixed, Specified Specified Weight(kg/m) 1.21

Frequently asked question (FAQ)

Question: What are the differences between the European standard aluminum profiles and the previous aluminum profiles of MISUMI, and how can they be distinguished?
Answer: Differences:
① The slot width is different, and the European standard is a universal specification in China, with a slot width of 8mm for 3030 and 4040; The existing aluminum profiles of MISUMI are JIS Japanese standard specifications, with a slot width of 6mm for 3030 and 10mm for 4040, so the accessories are not universal.
② The materials are different. The European standard adopts 6063 material approved domestically; The existing aluminum profiles of MISUMI are made of Japanese specification 6N01 material.
(Read more below)
Question: What are the differences between the European standard aluminum profiles and the previous aluminum profiles of MISUMI, and how can they be distinguished?
Answer: (continue) ③ The appearance standards are different. The European standard is an economic product, and there may be slight scratches, adhesion of aluminum debris, etc. on the surface. The existing aluminum profiles of MISUMI adopt JIS standard control, with higher cutting accuracy, no scratches or aluminum debris on the surface, and higher level of aesthetics and cleanliness.
Usage differentiation: For clean rooms, high-precision equipment, and other occasions with high appearance and precision requirements, it is recommended to use the existing aluminum profiles of MISUMI.
Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 4000(mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is less than ±0.5mm.
Question: What is the meaning of 6063-T5?
Answer: The 6063 in the aluminum profile 6063-T5 is the grade of the aluminum alloy. The 6063 aluminum alloy is a medium strength heat treatable strengthening alloy in the AL-Mg-Si system, belonging to the sixth series alloy in the aluminum alloy. T5 is the classification identifier for heat treatment, and the first digit after the character T represents the basic type of heat treatment (from 1 to 10). T5 represents artificial aging after cooling from the forming temperature.
Question: Can aluminum profiles be punched and processed?
Answer: Common drilling, bevel cutting, and tapping processes in daily assembly are applicable, which are specified according to the alteration code.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: The pre-mounted nut must be installed from the end of the profile for use in new equipment. The post-mounted nut can be placed in the profile groove from any position for use in additional equipment.

Check other FAQ (3 items) Hide

Tech Support