(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Part Number
Configured Part Number is shown.
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
12 | Push | 113.1 | - | 22.6 | 33.9 | 45.2 | 56.5 | 67.9 | 79.2 |
Pull | 84.8 | - | 17.0 | 25.4 | 33.9 | 42.4 | 50.9 | 59.4 | |
16 | Push | 201.1 | - | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 172.8 | - | 34.6 | 51.8 | 69.1 | 86.4 | 103.7 | 121.0 | |
20 | Push | 314.2 | - | 62.8 | 94.2 | 125.7 | 157.1 | 188.5 | 219.9 |
Pull | 263.9 | - | 52.8 | 79.2 | 105.6 | 131.9 | 158.3 | 184.7 | |
25 | Push | 490.9 | - | 98.2 | 147.3 | 196.3 | 245.4 | 294.5 | 343.6 |
Pull | 412.3 | - | 82.5 | 123.7 | 164.9 | 206.2 | 247.4 | 288.6 | |
32 | Push | 804.2 | - | 160.8 | 241.3 | 321.7 | 402.1 | 482.5 | 563.0 |
Pull | 691.2 | - | 138.2 | 207.3 | 276.5 | 345.6 | 414.7 | 483.8 | |
40 | Push | 1256.6 | 125.7 | 251.3 | 377.0 | 502.7 | 628.3 | 754.0 | 879.6 |
Pull | 1055.6 | 105.6 | 211.1 | 316.7 | 422.2 | 527.8 | 633.3 | 738.9 | |
50 | Push | 1963.5 | 196.3 | 392.7 | 589.0 | 785.4 | 981.7 | 1178.1 | 1374.4 |
Pull | 1649.3 | 164.9 | 329.9 | 494.8 | 659.7 | 824.7 | 989.6 | 1154.5 | |
63 | Push | 3117.2 | 311.7 | 623.4 | 935.2 | 1246.9 | 1558.6 | 1870.3 | 2182.1 |
Pull | 2803.1 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.9 | 1962.2 | |
80 | Push | 5026.5 | 502.7 | 1005.3 | 1508.0 | 2010.6 | 2513.3 | 3015.9 | 3518.6 |
Pull | 4535.7 | 453.6 | 907.1 | 1360.7 | 1814.3 | 2267.8 | 2721.4 | 3175.0 | |
100 | Push | 7854.0 | 785.4 | 1570.8 | 2356.2 | 3141.6 | 3927.0 | 4712.4 | 5497.8 |
Pull | 7049.7 | 705.0 | 1409.9 | 2114.9 | 2819.9 | 3524.9 | 4229.8 | 4934.8 |
Cylinder I.D. (mm) | Standard | Magnet included type | D | E | K1 | L | N1 | N2 | O | P1 | P2 | P3 | R | S | T1 | T2 | V | W | |||||
A | C | A | C | S=5 | S>5 | S=5 | S>5 | Thread | Through Hole | ||||||||||||||
12 | 22 | 17 | 32 | 27 | - | 6 | M 3 | 10.2 | 7.5 | 5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 25 | 16.3 | 23 | 6 | 5 | ||
16 | 24 | 18.5 | 34 | 28.5 | - | 6 | M 3 | 11 | 8 | 5.5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 29 | 19.8 | 28 | 6 | 5 | ||
20 | 25 | 19.5 | 35 | 29.5 | 36 | 8 | M 4 | 13 | 9 | 5.5 | M5 | M 5 | 4.2 | 14 | 4.5 | 2 | 34 | 24 | - | 8 | 6 | ||
25 | 27 | 21 | 37 | 31 | 42 | 10 | M 5 | 17 | 9.2 | 5.5 | M5 | M 6 | 4.6 | 15 | 5.5 | 2 | 40 | 28 | - | 10 | 8 | ||
32 | 31.5 | 24.5 | 41.5 | 34.5 | 50 | 12 | M 6 | 22 | 9 | 6.5 | 9 | G1/8 | M 6 | 4.6 | 16 | 5.5 | 6 | 44 | 34 | - | 12 | 10 | |
40 | 33 | 26 | 43 | 36 | 58.5 | 12 | M 8 | 28 | 9.5 | 7.5 | G1/8 | M 8 | 6.5 | 20 | 7.5 | 6.5 | 52 | 40 | - | 16 | 14 | ||
50 | 37 | 28 | 47 | 38 | 71.5 | 15 | M10 | 38 | 8 | 10.5 | 8 | 10.5 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 62 | 48 | - | 20 | 17 |
63 | 41 | 32 | 51 | 42 | 84.5 | 15 | M10 | 40 | 9.5 | 11.8 | 9.5 | 11.8 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 75 | 60 | - | 20 | 17 |
80 | 52 | 41 | 62 | 51 | 104 | 20 | M14×1.5 | 45 | 11.5 | 14.5 | 11.5 | 14.5 | G3/8 | M12 | 9.2 | 25 | 10.5 | 10 | 94 | 74 | - | 25 | 22 |
100 | 63 | 51 | 73 | 61 | 124 | 20 | M18×1.5 | 55 | 16 | 20.5 | 16 | 20.5 | G3/8 | M14 | 11.3 | 30 | 13 | 10 | 114 | 90 | - | 32 | 27 |
Cylinder I.D. (mm) | B | E | H | I | J | K2 | L | V | W |
12 | 17 | 16 | 10 | 8 | 4 | M 5 | 10.2 | 6 | 5 |
16 | 17.5 | 16 | 10 | 8 | 4 | M 5 | 11 | 6 | 5 |
20 | 20.5 | 19 | 13 | 10 | 5 | M 6 | 13 | 8 | 6 |
25 | 23 | 21 | 15 | 12 | 6 | M 8 | 17 | 10 | 8 |
32 | 25 | 22 | 15 | 17 | 6 | M10×1.25 | 22 | 12 | 10 |
40 | 35 | 32 | 25 | 19 | 8 | M14×1.5 | 28 | 16 | 14 |
50 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 38 | 20 | 17 |
63 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 40 | 20 | 17 |
80 | 44 | 39 | 30 | 32 | 13 | M22×1.5 | 45 | 25 | 22 |
100 | 50 | 45 | 35 | 36 | 13 | M26×1.5 | 55 | 32 | 27 |
Part Number | Stroke (mm)*1 | Rod End Joint*2 | Magnetic Switch*3 | ||
Type | Cylinder I.D. (mm) | Type | Quantity | ||
E-MSDN (Female Threaded Without Magnetic Ring) E-MSDB (Male Threaded Without Magnetic Ring) E-MSDNS (Female Threaded With Magnetic Ring) E-MSDBS (Male Threaded With Magnetic Ring) | 12 | 5 10 15 20 25 30 35 40 45 50 55*60* | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CJM(Reed Magnetic Switch) DJM(Electronic Magnetic Switch - 2-Wire Type) DJN(Electronic Magnetic Switch - 3-Wire NPN Type) DJP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
16 | 5 10 15 20 25 30 35 40 45 50 55 60 | ||||
20 | 5 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100 | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | |||
25 | 5 10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 | ||||
32 | |||||
40 | |||||
50 | |||||
63 | |||||
80 | |||||
100 |
Cylinder I.D. (mm) | 12~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1.0 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Stroke Tolerance Range | 0~100>0~100 |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-CGM1 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-CGM2 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-DGM1 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-DGM2 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-DGN1 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-DGN2 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-DGP1 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-DGP2 |
E-MSDB12-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-[F,I,NR,NS,Y]-NS |
E-MSDB16-[5,10,15,20,25,30,35,40,45,50,55,60]-[DJ,FJ,NR,SJ]-NS |
E-MSDB20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100]-[DJ,FJ,NR,SJ]-NS |
E-MSDB25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130]-[DJ,FJ,NR,SJ]-NS |
E-MSDB32-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130]-[DJ,FJ,NR,SJ]-NS |
E-MSDB40-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130]-[DJ,FJ,NR,SJ]-NS |
E-MSDB50-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130]-[DJ,FJ,NR,SJ]-NS |
E-MSDB63-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130]-[DJ,FJ,NR,SJ]-NS |
E-MSDB80-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130]-[DJ,FJ,NR,SJ]-NS |
E-MSDB100-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120,130]-[DJ,FJ,NR,SJ]-NS |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-CJM1 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-CJM2 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJM1 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJM2 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJN1 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJN2 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJP1 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJP2 |
E-MSDBS12-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-NS |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-CJM1 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-CJM2 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJM1 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJM2 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJN1 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJN2 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJP1 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-DJP2 |
E-MSDBS16-[5,10,15,20,25,30,35,40,45,50]-[DJ,FJ,NR,SJ]-NS |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-CGM1 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-CGM2 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-DGM1 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-DGM2 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-DGN1 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-DGN2 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-DGP1 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-DGP2 |
E-MSDBS20-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90]-[DJ,F,FJ,NR,SJ,Y]-NS |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-CGM1 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-CGM2 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGM1 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGM2 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGN1 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGN2 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGP1 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGP2 |
E-MSDBS25-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-NS |
E-MSDBS32-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-CGM1 |
E-MSDBS32-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-CGM2 |
E-MSDBS32-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGM1 |
E-MSDBS32-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGM2 |
E-MSDBS32-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGN1 |
E-MSDBS32-[5,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,100,110,120]-[DJ,F,FJ,NR,SJ]-DGN2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Cylinder I.D. (Ø) | Stroke (St) (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Environment, Applications | Operating Pressure (MPa) | Piston Rod Tip Shape | Cylinder Magnetic Ring | Cylinder Rod End Joint | Magnetic Switch Type | Magnetic Switch Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 1 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 2 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 1 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 2 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 1 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 2 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 1 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | 2 | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 60 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 100 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 130 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 32 | 5 ~ 130 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 40 | 5 ~ 130 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 50 | 5 ~ 130 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 63 | 5 ~ 130 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 80 | 5 ~ 130 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 100 | 5 ~ 130 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 12 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 16 | 5 ~ 50 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 20 | 5 ~ 90 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 25 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
1 Piece(s) | 10 Day(s) | 10 | 32 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 32 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
1 Piece(s) | 10 Day(s) | 10 | 32 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 32 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 32 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
1 Piece(s) | 10 Day(s) | 10 | 32 | 5 ~ 120 | Single-Rod | [Others] Thin | [Double Acting] Double Acting | Standard | 0.15~0.8 | Male Threaded | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - |
Loading...
Cylinder I.D. (mm) | Standard | Magnet included type | D | E | K1 | L | N1 | N2 | O | P1 | P2 | P3 | R | S | T1 | T2 | V | W | |||||
A | C | A | C | S=5 | S>5 | S=5 | S>5 | Thread | Through Hole | ||||||||||||||
12 | 22 | 17 | 32 | 27 | - | 6 | M 3 | 10.2 | 7.5 | 5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 25 | 16.3 | 23 | 6 | 5 | ||
16 | 24 | 18.5 | 34 | 28.5 | - | 6 | M 3 | 11 | 8 | 5.5 | M5 | M 5 | 4.2 | 12 | 4.5 | - | 29 | 19.8 | 28 | 6 | 5 | ||
20 | 25 | 19.5 | 35 | 29.5 | 36 | 8 | M 4 | 13 | 9 | 5.5 | M5 | M 5 | 4.2 | 14 | 4.5 | 2 | 34 | 24 | - | 8 | 6 | ||
25 | 27 | 21 | 37 | 31 | 42 | 10 | M 5 | 17 | 9.2 | 5.5 | M5 | M 6 | 4.6 | 15 | 5.5 | 2 | 40 | 28 | - | 10 | 8 | ||
32 | 31.5 | 24.5 | 41.5 | 34.5 | 50 | 12 | M 6 | 22 | 9 | 6.5 | 9 | G1/8 | M 6 | 4.6 | 16 | 5.5 | 6 | 44 | 34 | - | 12 | 10 | |
40 | 33 | 26 | 43 | 36 | 58.5 | 12 | M 8 | 28 | 9.5 | 7.5 | G1/8 | M 8 | 6.5 | 20 | 7.5 | 6.5 | 52 | 40 | - | 16 | 14 | ||
50 | 37 | 28 | 47 | 38 | 71.5 | 15 | M10 | 38 | 8 | 10.5 | 8 | 10.5 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 62 | 48 | - | 20 | 17 |
63 | 41 | 32 | 51 | 42 | 84.5 | 15 | M10 | 40 | 9.5 | 11.8 | 9.5 | 11.8 | G1/4 | M 8 | 6.5 | 25 | 8.5 | 9.5 | 75 | 60 | - | 20 | 17 |
80 | 52 | 41 | 62 | 51 | 104 | 20 | M14×1.5 | 45 | 11.5 | 14.5 | 11.5 | 14.5 | G3/8 | M12 | 9.2 | 25 | 10.5 | 10 | 94 | 74 | - | 25 | 22 |
100 | 63 | 51 | 73 | 61 | 124 | 20 | M18×1.5 | 55 | 16 | 20.5 | 16 | 20.5 | G3/8 | M14 | 11.3 | 30 | 13 | 10 | 114 | 90 | - | 32 | 27 |
Cylinder I.D. (mm) | B | E | H | I | J | K2 | L | V | W |
12 | 17 | 16 | 10 | 8 | 4 | M 5 | 10.2 | 6 | 5 |
16 | 17.5 | 16 | 10 | 8 | 4 | M 5 | 11 | 6 | 5 |
20 | 20.5 | 19 | 13 | 10 | 5 | M 6 | 13 | 8 | 6 |
25 | 23 | 21 | 15 | 12 | 6 | M 8 | 17 | 10 | 8 |
32 | 25 | 22 | 15 | 17 | 6 | M10×1.25 | 22 | 12 | 10 |
40 | 35 | 32 | 25 | 19 | 8 | M14×1.5 | 28 | 16 | 14 |
50 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 38 | 20 | 17 |
63 | 37 | 33 | 25 | 27 | 11 | M18×1.5 | 40 | 20 | 17 |
80 | 44 | 39 | 30 | 32 | 13 | M22×1.5 | 45 | 25 | 22 |
100 | 50 | 45 | 35 | 36 | 13 | M26×1.5 | 55 | 32 | 27 |
Part Number | Stroke (mm)*1 | Rod End Joint*2 | Magnetic Switch*3 | ||
Type | Cylinder I.D. (mm) | Type | Quantity | ||
E-MSDN (Female Threaded Without Magnetic Ring) E-MSDB (Male Threaded Without Magnetic Ring) E-MSDNS (Female Threaded With Magnetic Ring) E-MSDBS (Male Threaded With Magnetic Ring) | 12 | 5 10 15 20 25 30 35 40 45 50 55*60* | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CJM(Reed Magnetic Switch) DJM(Electronic Magnetic Switch - 2-Wire Type) DJN(Electronic Magnetic Switch - 3-Wire NPN Type) DJP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
16 | 5 10 15 20 25 30 35 40 45 50 55 60 | ||||
20 | 5 10 15 20 25 30 35 40 45 50 55 60 70 75 80 90 100 | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | |||
25 | 5 10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 | ||||
32 | |||||
40 | |||||
50 | |||||
63 | |||||
80 | |||||
100 |
Cylinder I.D. (mm) | 12~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1.0 (22~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~500 |
Stroke Tolerance Range | 0~100>0~100 |
Cushion Mechanism | Anti-collision pad |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | ||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | |||
12 | Push | 113.1 | - | 22.6 | 33.9 | 45.2 | 56.5 | 67.9 | 79.2 |
Pull | 84.8 | - | 17.0 | 25.4 | 33.9 | 42.4 | 50.9 | 59.4 | |
16 | Push | 201.1 | - | 40.2 | 60.3 | 80.4 | 100.5 | 120.6 | 140.7 |
Pull | 172.8 | - | 34.6 | 51.8 | 69.1 | 86.4 | 103.7 | 121.0 | |
20 | Push | 314.2 | - | 62.8 | 94.2 | 125.7 | 157.1 | 188.5 | 219.9 |
Pull | 263.9 | - | 52.8 | 79.2 | 105.6 | 131.9 | 158.3 | 184.7 | |
25 | Push | 490.9 | - | 98.2 | 147.3 | 196.3 | 245.4 | 294.5 | 343.6 |
Pull | 412.3 | - | 82.5 | 123.7 | 164.9 | 206.2 | 247.4 | 288.6 | |
32 | Push | 804.2 | - | 160.8 | 241.3 | 321.7 | 402.1 | 482.5 | 563.0 |
Pull | 691.2 | - | 138.2 | 207.3 | 276.5 | 345.6 | 414.7 | 483.8 | |
40 | Push | 1256.6 | 125.7 | 251.3 | 377.0 | 502.7 | 628.3 | 754.0 | 879.6 |
Pull | 1055.6 | 105.6 | 211.1 | 316.7 | 422.2 | 527.8 | 633.3 | 738.9 | |
50 | Push | 1963.5 | 196.3 | 392.7 | 589.0 | 785.4 | 981.7 | 1178.1 | 1374.4 |
Pull | 1649.3 | 164.9 | 329.9 | 494.8 | 659.7 | 824.7 | 989.6 | 1154.5 | |
63 | Push | 3117.2 | 311.7 | 623.4 | 935.2 | 1246.9 | 1558.6 | 1870.3 | 2182.1 |
Pull | 2803.1 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.9 | 1962.2 | |
80 | Push | 5026.5 | 502.7 | 1005.3 | 1508.0 | 2010.6 | 2513.3 | 3015.9 | 3518.6 |
Pull | 4535.7 | 453.6 | 907.1 | 1360.7 | 1814.3 | 2267.8 | 2721.4 | 3175.0 | |
100 | Push | 7854.0 | 785.4 | 1570.8 | 2356.2 | 3141.6 | 3927.0 | 4712.4 | 5497.8 |
Pull | 7049.7 | 705.0 | 1409.9 | 2114.9 | 2819.9 | 3524.9 | 4229.8 | 4934.8 |
Operating Temperature Range(°C) | -20::70 | Buffer Type | With Air Buffer |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy