(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Economy series Aluminum Alloy Embedded Actuators E-MTH10 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit (3 sensors), for which only mounting direction needs to be selected.
Part Number
Configured Part Number is shown.
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 346.5 | 396.5 | 446.5 | 496.5 | 546.5 | 596.5 | 646.5 | 696.5 | 746.5 | 796.5 | 846.5 | 896.5 | 946.5 | 996.5 | 1046.5 | 1096.5 | 1146.5 | 1196.5 | 1146.5 | 1296.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.64 | 5.02 | 5.41 | 5.79 | 6.18 | 6.56 | 6.95 | 7.33 | 7.22 | 8.1 | 8.49 | 8.87 | 9.26 | 9.64 | 10.03 | 10.41 | 10.8 | 11.18 | 11.57 | 11.95 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 331.5 | 381.5 | 431.5 | 481.5 | 531.5 | 581.5 | 631.5 | 681.5 | 731.5 | 781.5 | 831.5 | 881.5 | 931.5 | 981.5 | 1031.5 | 1081.5 | 1131.5 | 1181.5 | 1231.5 | 1281.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.86 | 5.25 | 5.63 | 6.02 | 6.4 | 6.79 | 7.17 | 7.56 | 7.94 | 8.33 | 8.71 | 9.1 | 9.48 | 9.87 | 10.25 | 10.64 | 11.02 | 11.41 | 11.79 | 12.18 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 331.5 | 381.5 | 431.5 | 481.5 | 531.5 | 581.5 | 631.5 | 681.5 | 731.5 | 781.5 | 831.5 | 881.5 | 931.5 | 981.5 | 1031.5 | 1081.5 | 1131.5 | 1181.5 | 1231.5 | 1281.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.86 | 5.25 | 5.63 | 6.02 | 6.4 | 6.79 | 7.17 | 7.56 | 7.94 | 8.33 | 8.71 | 9.1 | 9.48 | 9.87 | 10.25 | 10.64 | 11.02 | 11.41 | 11.79 | 12.18 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 331.5 | 381.5 | 431.5 | 481.5 | 531.5 | 581.5 | 631.5 | 681.5 | 731.5 | 781.5 | 831.5 | 881.5 | 931.5 | 981.5 | 1031.5 | 1081.5 | 1131.5 | 1181.5 | 1231.5 | 1281.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.86 | 5.25 | 5.63 | 6.02 | 6.4 | 6.79 | 7.17 | 7.56 | 7.94 | 8.33 | 8.71 | 9.1 | 9.48 | 9.87 | 10.25 | 10.64 | 11.02 | 11.41 | 11.79 | 12.18 |
Components | Body | Guide | Screw | Nut | Slide Block | Cover |
Material | Aluminum Alloy | Carbon Steel | Bearing Steel | SCM415 | Aluminum Alloy | Aluminum Alloy |
Surface Treatment | Anodized | - | - | - | Anodized | Anodized |
Drive Method | Ball Screw | |
Ball Screw | Accuracy grade | C7 |
O.D. (mm) | Φ16 | |
Body width (mm) | 102 | |
High Rigidity Linear Guide (mm) | W20xH18 | |
Drive Power (W) | 100/200 | |
Operating Environment | General |
Accessories | Accessory Name | Part Number | Quantity | |||
Sensor | C-MSX672N-2M | 3 | ||||
Motor connection method | BC | Coupling (mm) | 7x8 Motor Side (100W) | 10*14(*11) Motor Side (200W) | 1 | |
BL/BR/BM | Screw End Timing Pulley | 5GT-25 Teeth | 1 | |||
Motor End Timing Pulley | 5GT-25 Teeth | 1 | ||||
BM | Timing Belt | 275-5GT-15 | 1 | |||
BL/BR | Timing Belt | 340-5GT-15 | 1 |
Part Number | Lead (mm) | Motor Power (W) | Max. Movement Speed (mm/sec) | |||||||||||||||||||
100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | |||
E-MTH10 | 5 | 100 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | |||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | |||||||||||||||
5 | 200 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | ||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 |
Part Number | Repetitive Positioning Accuracy (mm) | Max. payload (kg) | Maximum Speed (mm/sec) | Rated Thrust (N) | ||||||||
Series | Lead (mm) | Stroke (50mm increments) | Motor Position | Motor Brand | Motor Power | Sensor Position | Horizontal Use | Vertical Use | 100W | 200W | ||
E-MTH10 | 5 | 100~1050 | BC (Motor Exposed) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 10 (100W) 20 (200W) | C (Motor Side) D (Motor Opposite Side) | ±0.01 | 50 | 12 | 250 | 341 | 683 |
10 | 30 | 8 | 500 | 170 | 341 | |||||||
20 | 18 | 3 | 1000 | 85 | 174 |
Horizontal Installation | A | B | C | |
Lead 5 | 30kg | 547 | 42 | 42 |
40kg | 391 | 29 | 29 | |
50kg | 298 | 22 | 21 | |
Lead 10 | 15kg | 521 | 84 | 80 |
25kg | 298 | 47 | 44 | |
30kg | 242 | 37 | 35 | |
Lead 20 | 5kg | 675 | 224 | 193 |
10kg | 330 | 107 | 93 | |
18kg | 175 | 55 | 48 |
Wall Installation | A | B | C | |
Lead 5 | 25kg | 52 | 63 | 670 |
35kg | 35 | 35 | 445 | |
50kg | 21 | 22 | 298 | |
Lead 10 | 10kg | 124 | 131 | 770 |
20kg | 58 | 61 | 382 | |
30kg | 35 | 37 | 242 | |
Lead 20 | 6kg | 160 | 185 | 562 |
12kg | 76 | 88 | 272 | |
18kg | 48 | 55 | 175 |
Vertical Installation | A | C | |
Lead 5 | 5kg | 310 | 310 |
8kg | 192 | 192 | |
12kg | 129 | 129 | |
Lead 10 | 4kg | 344 | 344 |
8kg | 172 | 172 | |
Lead 20 | 2kg | 546 | 546 |
3kg | 364 | 364 |
Horizontal Installation | |
MY | 110 |
MP | 110 |
MR | 120 |
Brand | Motor Code | With/Without Brake | Motor Power | Power Voltage | Servo Motor Model | Servo Drive Model |
Mitsubishi | M20 | Without Brake (Horizontal Use) | 200W | 220V | HG-KR23 | MR-J4-20A |
With Brake (Vertical Use) | HG-KR23B | |||||
M10 | Without Brake (Horizontal Use) | 100W | 220V | HG-KR12 | MR-J4-10A | |
With Brake (Vertical Use) | HG-KR13B | |||||
Panasonic | P20 | Without Brake (Horizontal Use) | 200W | 220V | MSMF022L1U | MADLN15SG |
With Brake (Vertical Use) | MSMF022L1V | |||||
P10 | Without Brake (Horizontal Use) | 100W | 220V | MSMF012L1U | MADLN05SG | |
With Brake (Vertical Use) | MSMF012L1V | |||||
Yaskawa | Y20 | Without Brake (Horizontal Use) | 200W | 220V | SGM7J02AFC6S | SGD7S1R6A00A002 |
With Brake (Vertical Use) | SGM7J02AFC6E | |||||
Y10 | Without Brake (Horizontal Use) | 100W | 220V | SGM7J01AFC6S | SGD7S1R90A00A002 | |
With Brake (Vertical Use) | SGM7J01AFC6E | |||||
Delta | T20 | Without Brake (Horizontal Use) | 200W | 220V | ECMA-C20602RS | ASD-B20421-B |
With Brake (Vertical Use) | ECMA-C20602SS | |||||
T10 | Without Brake (Horizontal Use) | 100W | 220V | ECMA-C20104RS | ASD-B20121-B | |
With Brake (Vertical Use) | ECMA-C20104SS |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 346.5 | 396.5 | 446.5 | 496.5 | 546.5 | 596.5 | 646.5 | 696.5 | 746.5 | 796.5 | 846.5 | 896.5 | 946.5 | 996.5 | 1046.5 | 1096.5 | 1146.5 | 1196.5 | 1146.5 | 1296.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.64 | 5.02 | 5.41 | 5.79 | 6.18 | 6.56 | 6.95 | 7.33 | 7.22 | 8.1 | 8.49 | 8.87 | 9.26 | 9.64 | 10.03 | 10.41 | 10.8 | 11.18 | 11.57 | 11.95 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 331.5 | 381.5 | 431.5 | 481.5 | 531.5 | 581.5 | 631.5 | 681.5 | 731.5 | 781.5 | 831.5 | 881.5 | 931.5 | 981.5 | 1031.5 | 1081.5 | 1131.5 | 1181.5 | 1231.5 | 1281.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.86 | 5.25 | 5.63 | 6.02 | 6.4 | 6.79 | 7.17 | 7.56 | 7.94 | 8.33 | 8.71 | 9.1 | 9.48 | 9.87 | 10.25 | 10.64 | 11.02 | 11.41 | 11.79 | 12.18 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 331.5 | 381.5 | 431.5 | 481.5 | 531.5 | 581.5 | 631.5 | 681.5 | 731.5 | 781.5 | 831.5 | 881.5 | 931.5 | 981.5 | 1031.5 | 1081.5 | 1131.5 | 1181.5 | 1231.5 | 1281.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.86 | 5.25 | 5.63 | 6.02 | 6.4 | 6.79 | 7.17 | 7.56 | 7.94 | 8.33 | 8.71 | 9.1 | 9.48 | 9.87 | 10.25 | 10.64 | 11.02 | 11.41 | 11.79 | 12.18 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 331.5 | 381.5 | 431.5 | 481.5 | 531.5 | 581.5 | 631.5 | 681.5 | 731.5 | 781.5 | 831.5 | 881.5 | 931.5 | 981.5 | 1031.5 | 1081.5 | 1131.5 | 1181.5 | 1231.5 | 1281.5 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 4.86 | 5.25 | 5.63 | 6.02 | 6.4 | 6.79 | 7.17 | 7.56 | 7.94 | 8.33 | 8.71 | 9.1 | 9.48 | 9.87 | 10.25 | 10.64 | 11.02 | 11.41 | 11.79 | 12.18 |
Part Number | Lead (mm) | Stroke (50m increments) | Motor Position | Motor Brand | Motor Power | Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | ||
Type | Horizontal Use | Vertical Use | 100W | 200W | ||||||||
E-MTH10 | 5 | 100~1050 | BC (Motor Direct Connection) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 10 (100W) 20 (200W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.01 | 50 | 12 | 250 | 341 | 683 |
10 | 30 | 8 | 500 | 170 | 341 | |||||||
20 | 18 | 3 | 1000 | 85 | 174 |
Operating Environment | Drive Method | Part Number | Body Width | Repetitive Positioning Accuracy (μm) | Screw specifications (C7) | Motor power (W) | Max. payload (kg) | Max. pressing force (N) | ||
O.D. (mm) | Lead (mm) | Horizontal | Vertical | |||||||
General Environment | Ball Screw | |||||||||
E-MTH10 | 102 | ±0.01 | 16 | 5 | 100 | 50 | 12 | 341 | ||
10 | 30 | 8 | 170 | |||||||
20 | 18 | 3 | 85 | |||||||
5 | 200 | 50 | 12 | 683 | ||||||
10 | 30 | 8 | 341 | |||||||
20 | 18 | 3 | 173 |
Part Number | Lead (mm) | Motor Power (W) | Max. Movement Speed (mm/sec) | |||||||||||||||||||
100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | |||
E-MTH10 | 5 | 100 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | |||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | |||||||||||||||
5 | 200 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | ||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 |
Components | Body | Guide | Screw | Nut | Slide Block | Cover |
Material | Aluminum Alloy | Carbon Steel | Bearing Steel | SCM415 | Aluminum Alloy | Aluminum Alloy |
Surface Treatment | Anodized | - | - | - | Anodized | Anodized |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
E-MTH10-L5 |
E-MTH10-L10-[50-1250/50]-[BC,BL,BM,BR]-M[10,20]-[C,D] |
E-MTH10-L10-[50-1250/50]-[BC,BL,BM,BR]-P[10,20]-[C,D] |
E-MTH10-L10-[50-1250/50]-[BC,BL,BM,BR]-T[10,20]-[C,D] |
E-MTH10-L10-[50-1250/50]-[BC,BL,BM,BR]-Y[10,20]-[C,D] |
E-MTH10-L10-[50-1250/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MTH10-L20 |
E-MTH10-L32 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|
1 Piece(s) | 10 Day(s) | 5 | - | - | - | - | ||
1 Piece(s) | 10 Day(s) | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W / M20 Mitsubishi 200W | C Motor Side / D Motor Opposite Side | ||
1 Piece(s) | 10 Day(s) | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W / P20 Panasonic 200W | C Motor Side / D Motor Opposite Side | ||
1 Piece(s) | 10 Day(s) | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W / T20 Delta 200W | C Motor Side / D Motor Opposite Side | ||
1 Piece(s) | 10 Day(s) | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W / Y20 Yaskawa 200W | C Motor Side / D Motor Opposite Side | ||
1 Piece(s) | 10 Day(s) | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
1 Piece(s) | 10 Day(s) | 20 | - | - | - | - | ||
1 Piece(s) | Available | 10 Day(s) | 32 | - | - | - | - |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Cable | Not Provided | Number of Tables | 1 pc. |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy