(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pen Cylinders Stainless Steel, MCPF Series

Pen Cylinders Stainless Steel, MCPF Series
  • Volume Discount

- Pen Cylinders Stainless Steel, Double Acting type, MCPF Series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The Cylinder I.D. range is 20 ~ 40 mm.
- This series includes 3 types, E-MCPAS (Without Air Cushion), E-MCPACS (With Air Cushion) and E-MCPACS (With Air Cushion).
- The material of air cylinder is made of Stainless Steel.
- Operating Temperature range is -20 ~ 70 ℃.
- Operating Speed Range is 30 ~ 800 mm/s.


Product Overview
The product is a cylinder product. The piston rod is pushed by compressed air to provide power. MCPF series is a pen cylinder. Stainless steel tubes are adopted to provide resistance against corrosion.
Drawing
Dimensional Drawing
Dimensional Drawing
 Material: Block Material Stainless Steel
Specifications Overview
Part NumberStroke (mm)Cylinder End
Type
Fixing Method*1Rod End Joint*2Magnetic Switch*3
TypeCylinder I.D. (mm)TypeQuantity
E-MCPFS
(Without Air Cush)
E-MCPFCS
(With Air Cushion)
2010 15 20 25 30 40 50 60 75 80 100
125 150 160 175 200 250 300 350 400 450 500
BA(Round End)
BB(Single Clevis)
BC(Flat End)
NB(Without Bracket)
FB(Foot Bracket)
FR (Flange)
PB(Clevis Support)
CT(Trunnion Bracket)
NR(Without Joint)
SJ(Single Clevis Joint)
DJ(Double Clevis Joint)
FJ(Floating Joint)
NS(Without Magnetic Switch)
CGM(Reed Magnetic Switch)
DGM(Electronic Magnetic Switch - 2-Wire Type)
DGN(Electronic Magnetic Switch - 3-Wire NPN Type)
DGP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
25
32
40
(*1) References for fixing accessories: FB (Foot Bracket) P.990, FR (Flange) P.992, PB (Clevis Support) P.997, CT (Trunnion Bracket) P.996. Clevis support is only available for single cleviscylinder, and foot bracket unable to match with flat end cylinder.
(*2)For rod end joint, refer to P.1011~P.1012.
(*3) Cylinders are supplied with magnetic rings as standard. The magnetic switch has a 2-meter long wire. Refer to P.998.

■Cylinder Specifications
Cylinder I.D. (mm)20~40
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.1~1 (14~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~800
Stroke Tolerance Range0~150>0~150
Cushion MechanismAnti-collision pad

■Magnetic Switch Specification
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max.
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64

■External Dimensions Table
Cylinder I.D.
(mm)
AA1A2A3BCDD1EFF1GG1G2
206211612410314272113614.514.5127.57.5
256212012810814312113814.515.5127.58
3264122136110143127131014.515.5157.58
4088154165138.5163427161421.522151111.5
 
Cylinder I.D.
(mm)
HJKLL1MPP1QSTT1XV
2016.56M 8M20×1.520829812251226G1/88
2520.56M10×1.25M26×1.526833.5812301732G1/810
326M10×1.25M26×1.526837.5102034.51732G1/812
4022.58M14×1.5M32×2.0321046.5102042.51941G1/416

■Cylinder Theoretical Output Force Table
Cylinder I.D.
(mm)
Operating
Type
Compression Area
(mm2)
Air Pressure (MPa)
0.10.20.30.40.50.60.7
20Push314.031.462.894.2125.6157.0188.4219.8
Pull263.826.452.879.1105.5131.9158.3184.6
25Push490.649.198.1147.2196.3245.3294.4343.4
Pull412.141.282.4123.6164.9206.1247.3288.5
32Push803.880.4160.8241.2321.5401.9482.3562.7
Pull690.869.1138.2207.2276.3345.4414.5483.6
40Push1256.0125.6251.2376.8502.4628.0753.6879.2
Pull1055.0105.5211.0316.5422.0527.5633.0738.5
Product Features
・Stainless steel block, not prone to rusting, good corrosion resistance.
・ The piston rod has high guiding accuracy, without the need for adding lubricant.
・ Cylinders are available in a variety of specifications and models for customers to choose.
Precautions
Precautions
Related Products

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPFCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPFCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPFCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPFCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPFS20-25-BB
E-MCPFS20-50-BB
E-MCPFS20-75-BB
E-MCPFS20-100-BB
E-MCPFS20-125-BB
E-MCPFS20-150-BB
E-MCPFS20-200-BB
E-MCPFS20-250-BB
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPFS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPFS25-25-BB
E-MCPFS25-50-BB
E-MCPFS25-75-BB
E-MCPFS25-100-BB
E-MCPFS25-125-BB
E-MCPFS25-150-BB
E-MCPFS25-200-BB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCylinder I.D.
(Ø)
Stroke (St)
(mm)
Main Body Shape Environment, Applications Operating Pressure
(MPa)
Piston Rod Tip Shape Mounting Bracket Cylinder Magnetic Ring Cylinder Rod End Joint Magnetic Switch Type Magnetic Switch Quantity Cylinder End Type Buffer Type
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 102510 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 103210 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s) 10 Day(s) 104010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisCushion pad
1 Piece(s) 10 Day(s) 102010 ~ 500[Others] Pen StyleStandard0.15~0.8Male ThreadedFlange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisCushion pad
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer
1 Piece(s)Available 10 Day(s) 10------------With Air Buffer

Loading...

Basic Information

Rod Operation Method Single-Rod Cylinder Operation Method Double Acting Operating Temperature Range(°C) -20::70

Frequently asked question (FAQ)

Question: Are cylinder related accessories available for sale?
Answer: The brackets, joints, and magnetic switches associated with the cylinder are all available for sale. Customers can specify the type they need, and MISUMI can ship them according to the cylinder.
Question: How to install the magnetic switch of the pen cylinder?
Answer: Firstly, choose a cylinder with a magnetic ring to match the magnetic switch. The installation of magnetic switches on pen cylinders generally requires fixing straps, which vary in model depending on the size of the cylinder.

Tech Support