(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant] (Part Numbers)

Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Comliant]
  • Volume Discount

\RoHS10-compliant products are newly released.

(i)Caution

  • This product can be purchased in quantities of 10pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (10 pcs. or more)
  • Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
  • Stainless Steel Spring is magnetic.

Dimensional Drawing of Compression Springs

0-0.5 mm0-0.8 mm
O.D. Dø10 or Less    Free Length L±1 mm
 ø12 or More    Spring Constant±10%
[M]Material SUS304-WPB

Specification Table of Compression Springs

■E-GUM: Fmax. (allowable deflection) = L × Fa%
[ ! ] Compression Springs O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberWire Dia.
d
I.D. D-2d
(reference value)
Solid Length
(reference value)
F
max.
N (kgf)
max.
Fa%Total Coils
(reference value)
Number of active coils
(reference value)
Type D-L
E-GUM 4-5*0.43.22.21.753.4{0.35}354.52.5
 10*0.534.93.56.8{0.7 }8.86.8
 150.552.97.55.2510.3{1.05}12.610.6
 200.62.811.1713.7{1.4 }17.515.5
E-GUM 5-10*0.543.133.56.8{0.7 }5.23.2
 150.653.78.455.2510.3{1.05}1210
 200.653.78.45713.7{1.4 }1210
 300.73.611.910.524.0{2.45}1614
 350.753.516.512.2520.6{2.1 }2119
E-GUM 6-5*0.554.92.71.74.9{0.5 }3.91.9
 100.74.65.63.510.8{1.1 }75
 150.754.57.45.215.7{1.6 }8.86.8
 200.754.57.4720.6{2.1 }8.86.8
 250.854.312.88.725.5{2.6 }1412
 300.854.312.810.531.4{3.2 }1412
 350.94.216.712.236.3{3.7 }17.515.5
 400.94.216.81441.2{4.2 }17.615.6
E-GUM 8-100.856.36.43.510.8{1.1 }6.54.5
 150.96.27.95.315.7{1.6 }7.75.7
 200.96.27.9720.6{2.1 }7.75.7
 250.96.27.98.825.5{2.6 }7.75.7
 30161210.531.4{3.2 }119
 35161212.336.3{3.7 }119
E-GUM 10-100.98.25.23.510.8{1.1 }4.72.7
 15187.35.315.7{1.6 }6.34.3
 20187.3720.6{2.1 }6.34.3
 251.17.810.58.825.5{2.6 }8.56.5
 301.17.810.510.531.4{3.2 }8.56.5
E-GUM 13-151.210.68.45.315.7{1.6 }64
 201.310.411.1720.6{2.1 }7.55.5
 251.310.411.18.825.5{2.6 }7.55.5
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
 Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).

■E-GUH: Fmax. (allowable deflection) = L × Fa%
[ ! ] O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberWire Dia.
d
I.D. D-2d
(reference value)
Solid Length
(reference value)
F
max.
N (kgf)
max.
Fa%Total Coils
(reference value)
Number of active coils
(reference value)
Type D-L
E-GUH 4-5*0.453.12.71.54.4{ 0.45}3053
 10*0.533.838.8{ 0.9 }6.64.6
 150.62.88.14.513.2{ 1.35}12.510.5
E-GUH 5-100.63.84.6538.8{ 0.9 }6.74.7
 150.63.84.654.513.2{ 1.35}6.74.7
 250.753.511.817.522.1{ 2.25}14.712.7
E-GUH 6-5*0.654.73.21.58.8{ 0.9 }3.91.9
 100.74.63.9317.7{ 1.8 }4.52.5
 150.854.37.74.526.5{ 2.7 }86
 200.94.29.7635.3{ 3.6 }9.77.7
 251415.57.544.1{ 4.5 }14.512.5
E-GUH 8-100.96.25.3317.7{ 1.8 }4.82.8
 150.96.25.34.526.5{ 2.7 }4.82.8
 201.15.811635.3{ 3.6 }97
 251.15.8117.544.1{ 4.5 }97
 301.25.615.9953{ 5.4 }12.210.2
E-GUH 10-151.17.86.94.526.5{ 2.7 }5.23.2
 201.27.69.3635.3{ 3.6 }6.74.7
 251.27.69.37.544.1{ 4.5 }6.74.7
 301.37.412.7953{ 5.4 }8.76.7
 351.47.217.510.561.8{ 6.3 }11.59.5
E-GUH 13-201.5109.2658.8{ 6 }5.13.1
 251.5109.27.573.5{ 7.5 }5.13.1
 301.89.418988.3{ 9 }97
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
(kgf) = N × 0.101972
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
 Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■Compression Springs Constant (N/mm) [kgf/mm]
O.D.O.D. Referenced
DE-GUVE-GUYE-GURE-GUFE-GULE-GUTTE-GUME-GUHE-GUBB
2 0.050.20.30.5    
 {0.005}{0.02}{0.03}{0.05}    
30.05
{0.005}
0.098
{0.01}
0.29
{0.03}
0.49
{0.05}
0.98
{0.1}
1.5   
4{0.15}22.94.9
52
{0.2}
{0.2}{0.3}{0.5}
62.9
{0.3}
5.9
{0.6}
9.8
{1.0}
8
10 0.2
12 {0.02}    
13    22.99.819.6
    {0.2}{0.3}{1.0}{2.0}
14         
16   0.49
{0.05}
 2
{0.2}
  19.6
      {2.0}
20   0.982.9   29.4
   {0.1}{0.3}   {3.0}
Fmax.F =F =F =F =F =F =F =F =F =
L × 70%L × 75%L × 60%L × 45%L × 40%L × 40%L × 35%L × 30%L × 25%
 
I.D.I.D. Referenced
DE-GVURE-GVUFE-GVULE-GVUM
50.29
{0.03}
0.49
{0.05}
0.98
{0.10}
2.94
{0.30}
6
8
10
12  
16  2.94
{0.30}
  
Fmax.F=F=F=F=
L × 60%L × 45%L × 40%L × 35%

Related Products of Compression Springs

[Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Extra Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUF, E-GUR, E-GUV, E-GUY Type: E-GUL, E-GUTT Type: E-GUH, E-GUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 50 JPY Unit Price: From 50 JPY Unit Price: From 55 yen
 
[Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Ultra Heavy Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUBB Type: E-GVUF, E-GVUR Type: E-GVUL, E-GVUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 105 yen Unit Price: From 85 yen Unit Price: From 95 yen

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-GUM6-30
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value
10 Piece(s)Available 16 Day(s) or more 103062.930.01~50.0031.40.8512.810.5With grinding19.54.314

Loading...

  1. 1

Precautions

Cautions on Use
Operating Temperature
Stainless Steel:: -10 to 100°C
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
Stainless Steel Spring is magnetic.

Basic Information

Material SUS304-WPB Cleaning Method なし Type 丸線

Tech Support