(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mounting Fixture (For Camera / 3-direction Adjustment) (Part Numbers)

Mounting Fixture (For Camera / 3-direction Adjustment)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mounting Fixture (For Camera / 3-direction Adjustment)
  • Mounting Fixture (For Camera / 3-direction Adjustment)
  • Mounting Fixture (For Camera / 3-direction Adjustment)

[Applications]·Simple 3-axis stage "Features" · Low price 50 mm fine adjustment (3 axes) · Ideal as a fixing jig for testing and experiments with factory automation cameras · Horizontal (skew) direction adjustment (±6°), 360° rotation also possible · Load capacity 4,000 g

  • Lent Out Free of Charge

Low-cost simple type 3-axis stage.
● 50 mm fine movement adjustment. (3-axis)
● Optimal as a fixture for FA camera in tests and experiments.
● Enables horizontal (skew) adjustment (±6°) and 360° rotation.
● Load resistance: 4,000 g

· Appearance and specifications are subject to change without notice.

EMVA-CJ-XYZL and EMVA-CJS-XYZL
have been increased in price as of March 2015.

Part Number

Configured Part Number is shown.

Part Number
EMVA-CJ-XYZL
EMVA-CJS-XYZL
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Camera mount

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)