(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC Cord, Fixed Length (PSE), Attached to Both Ends, Low-Angle Type

AC Cord, Fixed Length (PSE), Attached to Both Ends, Low-Angle Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Specifications]·Rated 7 A-125 V, space saving, lower angle, duplex · Supported countries (standard): Japan (PSE)

  • PSE Law

Model numbers are the same in both Japan and China to make purchase easier in your locality
· Same model number adopted for Japan and China.
· In stock in each country, we can ship same day as soon as possible.
· Supports local procurement of customers to develop business globally.
· Rated 7A-125V, space saving, low angle, 2-pin, with C7 socket
 

(i)Caution

Part Number

Configured Part Number is shown.

2ML-W-2

Specification Table

Model NumberOverall Length
2ML-W-22 m
Part Number
2ML-W-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available 16 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape IEC C7 Cable Length(m) 2
Color Black Rated Current(A) 7 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Cable type VCTFK / 2 x 0.75 mm2 Connector shape Angle
Cable shape Round Shape

Please check the type/dimensions/specifications of the part 2ML-W-2 in the AC Cord, Fixed Length (PSE), Attached to Both Ends, Low-Angle Type series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)