(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Switching Power Supply (with Case, Standard Model, 24 VDC Output)

Switching Power Supply (with Case, Standard Model, 24 VDC Output)
  • Volume Discount

• ESP11-DIN Series DIN rail Mounting Bracket.
• Connect the main unit and brackets using screw.
• The DIN rail mounting bracket is designed exclusively for ESP11 and cannot be used with other series.
• DIN rail Mounting Brackets, 4 shapes type are available DIN1, DIN2, DIN3 and DIN4.
• The compatible DIN rail Mounting Bracket for Switching Power.
-ESP11-DIN1 for Switching Power ESP11-30.
-ESP11-DIN2 for Switching Power ESP11-50.
-ESP11-DIN3 for Switching Power ESP11-100.
-ESP11-DIN4 for Switching Power ESP11-150.
• DIN rail Mounting Bracket fixing screws are included.

  • UL
  • c-UL
  • CE-Compliant

· High efficiency and low noise characteristics
· Uses long-life 105°C aluminum electrolytic capacitor
· Allows easy attachment with industry standard external size


· Due to high voltage and high temperature areas within, do not touch the product during use or immediately after powering off. Risk of electric shock and burn injury.
· The DIN rail mounting bracket is designed exclusively for ESP11 and cannot be used with other series. Acquire screws separately.
· If the voltage from the output terminal exterior exceeds the output voltage range, there is a risk of power malfunction.

* Regarding logo notation: Regarding the individual packaging box and the nameplate of the product, the Eastern company's logo notation disappears and it will be the notation of Sansha Electric Eastern Co.
The power supply business of Eastern Co., Ltd. has been changed to Sansha Denki Eastern Co., Ltd. It will be switched sequentially from June 2017. The product itself is the same and remains unchanged.

[Recommended related guidance of goods]

Noise Filter (Single-Phase, Standard, Value Product), here

Switching Power Supply (With Case, Peak Load Compatible), here.

PDF

Part Number

Configured Part Number is shown.

ESP11-50-24

Specifications

Switching Power Supply (With Case, Standard Model, 24 VDC Output):Related Image

Specifications Table
Model NumberOutput PowerOutput Voltage
ESP113024
50
100
150

Model NumberShapeMountingCompatible Switching Power
ESP11DIN1DIN RailESP11-30
DIN2ESP11-50
DIN3ESP11-100
DIN4ESP11-150

More Information

Specifications
Model NumberESP11-30-24ESP11-50-24ESP11-100-24ESP11-150-24
Input Voltage85 ~ 264 VAC, 120 ~ 370 VDC
Input Frequency47 ~ 63Hz
Input Current (100 / 200 VAC)0.7A/0.4A0.7A/0.4A1.3A/0.6A1.9A/0.9A
Input Rush Current (100 / 200 VAC)15A/30A15A/30A20A/40A20A/40A
Leakage Current (100 / 240 VAC)0.3mA/0.65mA0.4mA/0.75mA0.4mA/0.75mA0.4mA/0.75mA
Output Voltage24V24V24V24V
Output Current1.3A2.2A4.5A6.5A
Maximum Output Power31.2W52.8W108.0W156.0W
Output RippleTa = 0 ~ +50 °C120 mVp-p120 mVp-p120 mVp-p120 mVp-p
(By Measurement Method)Ta = -10 ~ 0 °C160 mVp-p160 mVp-p160 mVp-p160 mVp-p
Output NoiseTa = 0 ~ +50 °C150 mVp-p150 mVp-p150 mVp-p150 mVp-p
(By Measurement Method)Ta = -10 ~ 0 °C180 mVp-p180 mVp-p180 mVp-p180 mVp-p
Output Voltage Variable Range19.2 ~ 27.0V19.2 ~ 27.0V19.2 ~ 27.0V19.2 ~ 27.0V
Output Total Fluctuation±5.0%
Output Static Input Variation96mV96mV96mV96mV
Output Static Load Variation150mV150mV150mV150mV
Efficiency (100 / 200 VAC)78% / 81%82% / 84%84% / 86%85% / 88%
Startup Time (100 VAC) Maximum Load200ms350ms350ms350ms
Retention Time (100 VAC) Maximum Load20ms20ms20ms20ms
Over Current ProtectionDrooping Type --> Intermittent Oscillation, Automatic Recovery
Rated Current 105% / min.
Over Voltage ProtectionOutput Breaker, Recovery after Input is Turned On Again
30 ~ 37V30 ~ 37V30 ~ 37V30 ~ 37V
Series OperationAllowed
Parallel OperationN/A
Operation IndicatorLED Display: Green
Operation EnvironmentTemperatureInstallation A: -10 ~ +40°C (100%), -10 ~ +60°C (20%)
Installation B, C: -10 ~ +30°C (100%), -10 ~ +50°C (20%)
Humidity20 ~ 90% RH (No Condensation)
Cooling MethodNatural Air Cooling
Insulation Resistance50 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG
Withstand VoltageBetween Input - Output: 3 kVAC, Between Input - FG: 2 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals
Vibration Resistance10 ~ 55 Hz / 19.6m / s2 (2G) / Scanning 3 Minutes / 1 Hour per X, Y, Z Direction
Impact Resistance196.1 m / s2 (20 G), 11 ms. Once per X, Y, Z Direction
Standard ComplianceSafety StandardsUL60950-1 Acquired, c-UL (CSA60950-1) Acquired, EN60950-1 Acquired, PSE Compliant, CCC Compliant
Harmonic Current RegulationEN61000-3-2 Compliant
EMIFCC Part 15 Class B, VCCI-B, CISPR22-B, EN55011-B, 55022-B Compliant
EMSEN61000-4-2, 3, 4, 5, 6, 8, 11 Compliant
Life Expectancy (40°C, Maximum Load)6 Years Approx.
Terminal Block Screw Size / CoverM3.5 Screw / With CoverM3.5 Screw / With CoverM4 Screw / With CoverM4 Screw / With Cover
Mass295g310g450g590g

Switching Power Supply (With Case, Standard Model, 24 VDC Output):Related Image
Switching Power Supply (With Case, Standard Model, 24 VDC Output):Related Image
Part Number
ESP11-50-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Shape With cover Capacity(W) 50 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC24V Rated output current (single only)(A) 2.2
Input/output terminal shape Screw Representative Standard CE / UL / CUL Dimension height(mm) 82.5
Dimension width(mm) 34.5 Dimension depth(mm) 136 Rated output current 1 for DC 24 V(A) 2.2

Please check the type/dimensions/specifications of the part ESP11-50-24 in the Switching Power Supply (with Case, Standard Model, 24 VDC Output) series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)