(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bundled Cord Type / Indoor Use / Single Mode

Bundled Cord Type / Indoor Use / Single Mode

Click this image to zoom it.

Move the mouse over the image to zoom

  • Bundled Cord Type / Indoor Use / Single Mode
  • Bundled Cord Type / Indoor Use / Single Mode

Suitable for long-distance and large-capacity transmissions. Optical fiber cable with a single-mode cord assembly type connector. [Features]·The lineup includes 3 types of connectors: SC, FC, and LC. ·The length can be specified in 1 m increments from a minimum of 2 m to a maximum of 500 m. ·The sheath is made of lead-free PVC. ·Numbering is printed on the surface of the optical fiber cord, making the identification of wire numbers possible. [Applications]·Ideal for wiring between cabinet racks and floors, etc.


Customer requested length. Optical fiber is specifiable in 1 m increments.

· An "AdPC polishing" method is used for all of the following products.
· Delivery in drums is possible for 201 m or more. The drums are made of wood. Note that delivery in drums with fumigation certificates is not possible. Please be aware of this.
· The image shown is of the "Core No.: 4" type.

Part Number

Configured Part Number is shown.

Specification Table

Bundled Cord Type / Indoor Use / Single Mode: Related image
Series NameConnector TypeCN1CN2Number Of CoresApplicationOverall Length (m)
NWNFCSSCSCBundled Cord Type / Indoor Use / Single Mode: Related image
SC
Bundled Cord Type / Indoor Use / Single Mode: Related image
SC
D
(2-core)
4
(4-core)
IN
(indoor use)
2 to 500
SFCFCBundled Cord Type / Indoor Use / Single Mode: Related image
FC
Bundled Cord Type / Indoor Use / Single Mode: Related image
FC
SSCFCBundled Cord Type / Indoor Use / Single Mode: Related image
SC
Bundled Cord Type / Indoor Use / Single Mode: Related image
FC
SLCLCBundled Cord Type / Indoor Use / Single Mode: Related image
LC
Bundled Cord Type / Indoor Use / Single Mode: Related image
LC
1 m Increment
Specifiable
SLCSCBundled Cord Type / Indoor Use / Single Mode: Related image
LC
Bundled Cord Type / Indoor Use / Single Mode: Related image
SC
SLCFCBundled Cord Type / Indoor Use / Single Mode: Related image
LC
Bundled Cord Type / Indoor Use / Single Mode: Related image
FC
 
Option
The following options can be included. If included, create a model number as shown below.
Bundled Cord Type / Indoor Use / Single Mode: Related image

Overview of Specifications

LengthTolerance
+ 500 mm+30 mm, −0 mm
501 to 1,000 mm+50 mm, −0 mm
1,001 to less than 3,000 mm+75 mm, −0 mm
3,000 mm or more+3%, −0 mm
Part Number
NWNFC-SFCFC-4-IN-[2-500/1]
NWNFC-SFCFC-D-IN-[2-500/1]
NWNFC-SLCFC-4-IN-[2-500/1]
NWNFC-SLCFC-D-IN-[2-500/1]
NWNFC-SLCLC-4-IN-[2-500/1]
NWNFC-SLCLC-D-IN-[2-500/1]
NWNFC-SLCSC-4-IN-[2-500/1]
NWNFC-SLCSC-D-IN-[2-500/1]
NWNFC-SSCFC-4-IN-[2-500/1]
NWNFC-SSCFC-D-IN-[2-500/1]
NWNFC-SSCSC-4-IN-[2-500/1]
NWNFC-SSCSC-D-IN-[2-500/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber Of Cores Connector CN1 side Connector CN2 side #5
1 Piece(s) 18 Day(s) or more 4-coreFCFC2 ~ 500
1 Piece(s) 18 Day(s) or more 2-coreFCFC2 ~ 500
1 Piece(s) 18 Day(s) or more 4-coreLCFC2 ~ 500
1 Piece(s) 18 Day(s) or more 2-coreLCFC2 ~ 500
1 Piece(s) 18 Day(s) or more 4-coreLCLC2 ~ 500
1 Piece(s) 18 Day(s) or more 2-coreLCLC2 ~ 500
1 Piece(s) 18 Day(s) or more 4-coreLCSC2 ~ 500
1 Piece(s) 18 Day(s) or more 2-coreLCSC2 ~ 500
1 Piece(s) 18 Day(s) or more 4-coreSCFC2 ~ 500
1 Piece(s) 18 Day(s) or more 2-coreSCFC2 ~ 500
1 Piece(s) 18 Day(s) or more 4-coreSCSC2 ~ 500
1 Piece(s) 18 Day(s) or more 2-coreSCSC2 ~ 500

Loading...

  1. 1

Basic Information

Operating Environment Indoor Cable Type Single Cable (cord, assembly) Set
Length designated range(m) 2 ~ 500

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)