(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bundled Cord Type / Outdoor Use / Multi-Mode

Bundled Cord Type / Outdoor Use / Multi-Mode

Click this image to zoom it.

Move the mouse over the image to zoom

  • Bundled Cord Type / Outdoor Use / Multi-Mode
  • Bundled Cord Type / Outdoor Use / Multi-Mode

Optical fiber cable with a multi-mode cord assembly type connector for outdoor use with excellent weather resistance. [Features]·The lineup includes 3 types of connectors: SC, FC, and ST. ·The length can be specified in 1 m increments from a minimum of 2 m to a maximum of 500 m. ·The sheath is a LAP sheath for weather resistance. ·Numbering is printed on the surface of the optical fiber cord, making the identification of wire numbers possible. [Applications]·Ideal for outdoor wiring in buildings and factories, etc.


Customer requested length. Optical fiber is specifiable in 1 m increments.

· Although resistance to the environment can be provided outdoors, it is recommended that cables to be used outdoors be installed as far inside piping as possible as a measure against the effects of prolonged rain, ultraviolet rays, lightning, etc.
· The overall length is the length from one connector tip to the other.
· A "PC polishing" method is used for all of the following products.
· Delivery in drums is possible for 201 m or more. The drums are made of wood. Note that delivery in drums with fumigation certificates is not possible. Please be aware of this.
· Images shown are of the "Core No.: 4" and "Core No.: 50" types.

Part Number

Configured Part Number is shown.

Specification Table

Bundled Cord Type / Outdoor Use / Multi-Mode: Related image
Series NameConnector TypeCN1CN2Number Of CoresApplicationCore diameter (μm)Overall Length (m)
NWNFCMSCSCBundled Cord Type / Outdoor Use / Multi-Mode: Related image
SC
Bundled Cord Type / Outdoor Use / Multi-Mode: Related image
SC
D
(2-core)
4
(4-core)
OUT
(outdoor use)
50/622 to 500
MFCFCBundled Cord Type / Outdoor Use / Multi-Mode: Related image
FC
Bundled Cord Type / Outdoor Use / Multi-Mode: Related image
FC
MSCFCBundled Cord Type / Outdoor Use / Multi-Mode: Related image
SC
Bundled Cord Type / Outdoor Use / Multi-Mode: Related image
FC
MSTSTBundled Cord Type / Outdoor Use / Multi-Mode: Related image
ST
Bundled Cord Type / Outdoor Use / Multi-Mode: Related image
ST
1 m Increment
Specifiable
MSTSCBundled Cord Type / Outdoor Use / Multi-Mode: Related image
ST
Bundled Cord Type / Outdoor Use / Multi-Mode: Related imageSC
MSTFCBundled Cord Type / Outdoor Use / Multi-Mode: Related image
ST
Bundled Cord Type / Outdoor Use / Multi-Mode: Related image
FC
 

Option
The following options can be included. If included, create a model number as shown below.

Overview of Specifications

LengthTolerance
+ 500 mm+30 mm, −0 mm
501 to 1,000 mm+50 mm, −0 mm
1,001 to less than 3,000 mm+75 mm, −0 mm
3,000 mm or more+3%, −0 mm
Part Number
NWNFC-MFCFC-4-OUT-50-[2-500/1]
NWNFC-MFCFC-4-OUT-62-[2-500/1]
NWNFC-MFCFC-D-OUT-50-[2-500/1]
NWNFC-MFCFC-D-OUT-62-[2-500/1]
NWNFC-MSCFC-4-OUT-50-[2-500/1]
NWNFC-MSCFC-4-OUT-62-[2-500/1]
NWNFC-MSCFC-D-OUT-50-[2-650/1]
NWNFC-MSCFC-D-OUT-62-[2-500/1]
NWNFC-MSCSC-4-OUT-50-[2-500/1]
NWNFC-MSCSC-4-OUT-62-[2-500/1]
NWNFC-MSCSC-D-OUT-50-[2-650/1]
NWNFC-MSCSC-D-OUT-62-[2-500/1]
NWNFC-MSTFC-4-OUT-50-[2-500/1]
NWNFC-MSTFC-4-OUT-62-[2-500/1]
NWNFC-MSTFC-D-OUT-50-[2-500/1]
NWNFC-MSTFC-D-OUT-62-[2-500/1]
NWNFC-MSTSC-4-OUT-50-[2-500/1]
NWNFC-MSTSC-4-OUT-62-[2-500/1]
NWNFC-MSTSC-D-50-[1-200/1]
NWNFC-MSTSC-D-62-[1-200/1]
NWNFC-MSTSC-D-OUT-50-[2-500/1]
NWNFC-MSTSC-D-OUT-62-[2-500/1]
NWNFC-MSTSC-S-50-[1-200/1]
NWNFC-MSTSC-S-62-[1-200/1]
NWNFC-MSTST-4-OUT-50-[2-500/1]
NWNFC-MSTST-4-OUT-62-[2-500/1]
NWNFC-MSTST-D-OUT-50-[2-500/1]
NWNFC-MSTST-D-OUT-62-[2-500/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOperating Environment Cable Type Number Of Cores Connector CN1 side Connector CN2 side Core diameter
(50/62)
#5 #6
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreFCFC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreFCFC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreFCFC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreFCFC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSCFC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSCFC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSCFC50-2 ~ 650
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSCFC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSCSC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSCSC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSCSC50-2 ~ 650
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSCSC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSTFC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSTFC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSTFC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSTFC62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSTSC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSTSC62-2 ~ 500
1 Piece(s) 18 Day(s) or more 10IndoorSingle2-coreSTSC501 ~ 200-
1 Piece(s) 18 Day(s) or more 10IndoorSingle2-coreSTSC621 ~ 200-
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSTSC50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSTSC62-2 ~ 500
1 Piece(s) 18 Day(s) or more 10IndoorSingleSingle coreSTSC501 ~ 200-
1 Piece(s) 18 Day(s) or more 10IndoorSingleSingle coreSTSC621 ~ 200-
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSTST50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti4-coreSTST62-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSTST50-2 ~ 500
1 Piece(s) 18 Day(s) or more -OutdoorMulti2-coreSTST62-2 ~ 500

Loading...

  1. 1

Basic Information

Cable (cord, assembly) Set Length designated range(m) 2 ~ 500

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)