(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OE150 UL/CSA/CE Compliant, Oil-Resistant Type

OE150 UL/CSA/CE Compliant, Oil-Resistant Type

Oil resistant type power cable, European standard compatible, rated 300 V/500 V Features: Oil and heat resistance (FT-1) standard: CSA, ULAWM, HAR

  • CSA
  • CE-Compliant
  • HAR
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • 600 V
  • European Standards 300 / 500 V

· Rated voltage and operating temperature range are below, according to standards. 
< Rated Voltage > 
300V / 500V (HAR) 600V(UL, CSA) 
< Operating Temperature Range >
Bended: -5°C ~ 70°C (HAR) -5°C ~ 90°C (UL, CSA)
At Rest: -40°C ~ 70°C(HAR) -40°C ~ 90°C (UL, CSA)
· In the European region it is recommended to use it for signal.
· Be careful not to confuse specified length and quantity when ordering.
· This product is compatible with "UL Traceability Program / Processed Wire".  (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate is not obtained.

PDFP.EW-1215

Japanese Only

Specifications

OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image

Model NumberSection Area
(mm2)
Number of Cores
OE1500.53
4
5
1.03
4
5
1.53
4
5
2.53
4
5

More Information

OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image
OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image
OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image

Specifications
* Conductor configuration may change without prior notice.
Model NumberSection Area (mm2)Number of CoresAWG
Estimated
Size *4
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *8
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 7
Allowable Current
A (30 °C) *5
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *6Thickness
(mm)
Material *6Thickness
(mm)
Material *6
OE1500.5320Core / Layer
Stranding
36.262.4939Above 20300016 / 0.200.95N/A0.6PVC2.150.8PVCCE Supported
ULAWM2587
CSA
446.968.20.8
557.487.16.70.8
1.031837.289.31519.5Above 20300032 / 0.201.20.62.40.8
447.898.60.8
559.0132.111.20.9
1.531637.9109.81813.3Above 20300030 / 0.251.70.62.90.9
449.0140.70.9
559.816813.51.0
2.531439.7170267.98Above 20300050 / 0.252.150.73.551.0
4411.02101.1
5512.125719.51.1


OE150 UL / CSA / CE Supported Oil-Resistant Model:Related Image

Wire Core Identification Table
Number of Core LinesWire Core Identification Method
3-coreBlack 1, Black 2, Green/Yellow Stripes
4-coreBlack 1, Black 2, Black 3, Green/Yellow Stripes
5-coreBlack 1, Black 2, Black 3, Black 4, Green/Yellow Stripes
* The numbering is white characters on a black insulator.
* Green/Yellow is used with ground wires.

Current Reduction Factor
Ambient Temperature (°C)1015202530354045505560
Current Reduction Factor1.221.171.121.061.000.940.870.790.710.610.5
Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 9 x 0.87 = 7.83 (A) when the ambient temperature is 40°C at 2-core 0.5mm3



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*5 The value of allowable current is to be used only as a reference value and is not guaranteed.
*6 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*7 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Part Number
OE150-0.5-3-1
OE150-0.5-3-2
OE150-0.5-3-3
OE150-0.5-3-4
OE150-0.5-3-5
OE150-0.5-3-6
OE150-0.5-3-7
OE150-0.5-3-8
OE150-0.5-3-9
OE150-0.5-3-10
OE150-0.5-3-11
OE150-0.5-3-12
OE150-0.5-3-13
OE150-0.5-3-14
OE150-0.5-3-15
OE150-0.5-3-16
OE150-0.5-3-17
OE150-0.5-3-18
OE150-0.5-3-19
OE150-0.5-3-20
OE150-0.5-3-21
OE150-0.5-3-22
OE150-0.5-3-23
OE150-0.5-3-24
OE150-0.5-3-25
OE150-0.5-3-26
OE150-0.5-3-27
OE150-0.5-3-28
OE150-0.5-3-29
OE150-0.5-3-30
OE150-0.5-3-31
OE150-0.5-3-32
OE150-0.5-3-33
OE150-0.5-3-34
OE150-0.5-3-35
OE150-0.5-3-36
OE150-0.5-3-37
OE150-0.5-3-38
OE150-0.5-3-39
OE150-0.5-3-40
OE150-0.5-3-41
OE150-0.5-3-42
OE150-0.5-3-43
OE150-0.5-3-44
OE150-0.5-3-45
OE150-0.5-3-46
OE150-0.5-3-47
OE150-0.5-3-48
OE150-0.5-3-49
OE150-0.5-3-50
OE150-0.5-3-51
OE150-0.5-3-52
OE150-0.5-3-53
OE150-0.5-3-54
OE150-0.5-3-55
OE150-0.5-3-56
OE150-0.5-3-57
OE150-0.5-3-58
OE150-0.5-3-59
OE150-0.5-3-60
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE1Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE2Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE3Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE4Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE5Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE6Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE7Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE8Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE9Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE10Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE11Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE12Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE13Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE14Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE15Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE16Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE17Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE18Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE19Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE20Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE21Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE22Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE23Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE24Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE25Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE26Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE27Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE28Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE29Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE30Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE31Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE32Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE33Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE34Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE35Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE36Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE37Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE38Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE39Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE40Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE41Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE42Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE43Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE44Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE45Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE46Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE47Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE48Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE49Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE50Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE51Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE52Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE53Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE54Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE55Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE56Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE57Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE58Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE59Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)
1 Piece(s) 18 Day(s) or more --------------Other30.5[21 to 20] 20[600V] 600V(UL/CSA), 300/500V(CE)N/AUL RECOGNIZED / CSA(c-UL) / CE60Oil ResistanceGrayGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)6.2PVC (Polyvinyl Chloride)

Loading...

 

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)