(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable NAUL1007 UL Supported

Cable NAUL1007 UL Supported

Click this image to zoom it.

Move the mouse over the image to zoom

300 V international standard single core wire. The manufacturer has prepared 10 colors including (green/yellow) for the ground wire.

  • c-UL
  • VW-1
  • ULAWM
  • For Signal
  • Sensor
  • Strand Wire
  • 300 V

● Available in 10 colors including ground wire (green / yellow).

· Be careful not to confuse total length and quantity when ordering.
∙ GY incorporates a green spiral line over the yellow base.

·
This product is compatible with the "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

PDF

Part Number

Configured Part Number is shown.

Specifications

NAUL1007 UL Supported:Related Image

Model NumberAWG SizeColor
NAUL100728 * (0.08mm2)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
O (Orange)
BN (Brown)
H (Gray)
26 * (0.12mm2)
24 * (0.2 mm2)
22 * (0.3mm2)
20 * (0.5mm2)
18 * (0.75mm2)
16 * (1.25mm2)
28 * (0.08mm2)GY
(Green / Yellow)
26 * (0.12mm2)
24 * (0.2 mm2)
22 * (0.3mm2)
20 * (0.5mm2)
18 * (0.75mm2)
16 * (1.25mm2)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Color and softness may vary slightly due to manufacturer changes.

More Information

Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM1007
Bending RadiusFinished Outer Diameter x 6 (Fixed Part Only)

Model NumberAWG
Size
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
About (mm)
Max. Conductor Resistance
Ω/km (20 °C)
Test Voltage
V / Min
Insulation Resistance
MΩkm or more
(20 °C)
Allowable Current
A (40°C)
Approximate Mass
kg/km
Structure
(Strands / mm)
Outer Diameter
(mm)
NAUL100728 * (0.08mm2)W (White) / BK (Black)
R
(Red) / BE (Blue)
Y
(Yellow) / GN (Green)
O
(Orange) / BN (Brown)
H
(Gray)
GY (Green / Yellow)
10
/
50
/
100
/
305
(1 Roll)
7/0.1270.380.41.182232000
10 or more3.12.2
26 * (0.12mm2)7/0.160.481.281394.12.9
24 * (0.2 mm2)11/0.160.610.461.5388.75.64.3
22 * (0.3mm2)17/0.160.761.6857.47.35.7
20 * (0.5mm2)21/0.180.951.8736.89.68.0
18 * (0.75mm2)34/0.181.212.1321.813.011.7
16 * (1.25mm2)26/0.261.532.4513.718.017.3
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details. * Allowable current is to be used only as a reference value and is not guaranteed.
* The GY (green / yellow) has a yellow band (approx. 30% retained) applied onto a green wire core.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

NAUL1007 UL Supported:Related Image

Current Reduction Factor
Ambient Temperature (°C)354045505560657075
Current Reduction Factor0.940.890.830.770.70.630.540.440.31
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG28 2P when the ambient temperature is 40°C
2 x 0.89 = 1.78 (A)
Part Number
NAUL1007-28-GY-10
NAUL1007-28-GY-50
NAUL1007-28-GY-100
NAUL1007-28-GY-305
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(m)
1 Piece(s) 16 Day(s) or more 10
1 Piece(s) 16 Day(s) or more 50
1 Piece(s) 16 Day(s) or more 100
1 Piece(s) 16 Day(s) or more 305

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.08 AWG size(AWG) 28 Number Of Cores(Core) 1
Finished outer diameter(mm) 1.18 Rated Voltage 300V Shield None
Representative Standard UL Sheath (outer coating) color Green/Yellow Sheath (outer coating) material PVC
Other properties Pliability

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)