(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Tube, General Purpose (Part Numbers)

Spiral Tube, General Purpose

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Spiral wrap with excellent flexibility and resilience that can be removed and reused. Effective for cable installation work and wiring changes.


● The spiral tube features excellent flexibility and resilience due to the plastic's elasticity and enables easy wire installation.
● May be removed and reused, making it effective for changing wiring
● Wires can be taken out and branched from any position

The pitch was misprinted in the catalog. Pitch is represented correctly in the table on this page.

(i)Caution

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Part Number

Configured Part Number is shown.

FP6-N-1P

Specification Table

■ Specification Table
ModelColorOuter Diameter
D
Internal Thickness
T
Pitch
P
Conforming Wire Outer Diameter
φC
Weight
(g/m)
FP2.6N
(Translucent white)

B
(Black)
3.80.68.02.6 to 7.07.9
FP45.60.810.04.0 to 12.09.8
FP67.66.0 to 18.015.0
FP810.01.013.08.0 to 25.018.9
FP1012.010.0 to 30.035.2
FP1214.016.012.0 to 35.043.7
FP1517.4 1.220.015.0 to 45.053.5
FP20 23.01.520.0 to 60.064.6
FP2528.41.725.025.0 to 75.0129.7

■ Specified length unit price per 5 m
ModelColorOverall Length
(m)
FP2.6N5
B
FP4N
B
FP6N
B
FP8N
B
FP10N
B
FP12N
B
FP15N
B
FP20N
B
FP25N
B
■ Price per box
ModelColor1 boxOverall Length
(m)
FP2.6N1P100
B
FP4N
B
FP6N
B
FP8N50
B
FP10N
B
FP12N
B
FP15N
B
FP20N25
B
FP25N20
B

Overview of Specifications

Specifications
MaterialSoft Polyethylene
Reference Operating Temperature Range−40°C to +60°C
ColorTranslucent White, Black
Part Number
FP6-N-1P
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Material Product Type Operating Temperature Range
(℃)
Color Outer diameter Φ
(mm)
Conforming wire outer diameter Φ
(mm)
Total length
(m)
Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available Same day Translucent whiteSoft PolyethyleneOther-40~60Milky White7.66.0 ~ 18.01000.89.0

Loading...

  1. 1

Basic Information

Material Soft Polyethylene Operating temperature range(℃) -40 ~ 60

Please check the type/dimensions/specifications of the part FP6-N-1P in the Spiral Tube, General Purpose series.

Products like this...

Part Number
FP15-B-1P
FP15-N-1P
FP2.6-B-1P
FP8-B-1P
FP8-N-1P
FP8-N-5
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Material Product Type Operating Temperature Range
(℃)
Color Outer diameter Φ
(mm)
Conforming wire outer diameter Φ
(mm)
Total length
(m)
Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available 16 Day(s) or more BlackSoft PolyethyleneOther-40~60Black17.415.0 ~ 45.0501.215.0
1 Piece(s)Available 16 Day(s) or more Translucent whiteSoft PolyethyleneOther-40~60Milky White17.415.0 ~ 45.0501.215.0
1 Piece(s)Available 16 Day(s) or more BlackSoft PolyethyleneOther-40~60Black3.82.6 ~ 7.01000.67.0
1 Piece(s)Available 16 Day(s) or more BlackSoft PolyethyleneOther-40~60Black108.0 ~ 25.050112
1 Piece(s)Available Same day Translucent whiteSoft PolyethyleneOther-40~60Milky White108.0 ~ 25.050112
1 Piece(s) Same day ----Milky White108.0 ~ 25.05112

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)