(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optical Fiber for Customer Requested Length FA

Optical Fiber for Customer Requested Length FA

Click this image to zoom it.

Move the mouse over the image to zoom

Optical cable with a connector that has little increase in loss even if it is stepped on or bent. [Features]·It is resistant to tension and compression, and has excellent flexibility, making it easy to handle during installation. ·No countermeasures, such as grounding or induction, are required because it is a non-metallic type. ·Excellent flame retardancy (JIS C 3005: 2000 inclined test) and oil resistance. [Applications]·Ideal for locations where people may step on it or for connections between factories, etc. ·Useful for wiring to locations where high strength is required.

  • JIS

Optical fiber that doesn't disconnect even if stepped on or bent.
● Resilient to stretching/compression and features excellent flexibility, making it easy to handle when laying.
● Since it is non-metallic, measures for grounding/induction, etc., are not required.
● Extremely flame retardant (JIS C 3005:2000 incline test)

· An "AdPC polishing" method is used for all of the above products.
· Delivery in drums is possible for 201 m or more. The drums are made of wood. Note that delivery in drums with fumigation certificates is not possible. Please be aware of this.

Part Number

Configured Part Number is shown.

Specification Table

Optical Fiber for Customer Requested Length FA: Related image
Series NameConnector TypeCN1CN2Number Of CoresOverall Length (m)
NWFFCSSCSCOptical Fiber for Customer Requested Length FA: Related image
SC
Optical Fiber for Customer Requested Length FA: Related image
SC
D
(2-core)
4
(4-core)
3 to 500
SSCFCOptical Fiber for Customer Requested Length FA: Related image
SC
Optical Fiber for Customer Requested Length FA: Related image
FC
SFCFCOptical Fiber for Customer Requested Length FA: Related image
FC
Optical Fiber for Customer Requested Length FA: Related image
FC
SLCLCOptical Fiber for Customer Requested Length FA: Related image
LC
Optical Fiber for Customer Requested Length FA: Related image
LC
1 m Increment
Specifiable
SLCSCOptical Fiber for Customer Requested Length FA: Related image
LC
Optical Fiber for Customer Requested Length FA: Related image
SC
SLCFCOptical Fiber for Customer Requested Length FA: Related image
LC
Optical Fiber for Customer Requested Length FA: Related image
FC

Overview of Specifications

Optical Fiber for Customer Requested Length FA: Related image
LengthTolerance
+ 500 mm+30 mm, −0 mm
501 to 1,000 mm+50 mm, −0 mm
1,001 to less than 3,000 mm+75 mm, −0 mm
3,000 mm or more+3%, −0 mm
Transmission/mechanical characteristics
ItemStandard value
Transmission loss characteristics0.4 dB/km or less (wavelength 1.31 μm)
0.3 dB/km or less (wavelength 1.55 μm)
Cable
Mechanical characteristics
Allowable tensile strength800 N*1
Allowable Bending RadiusWith extension: 130 mm
When fixed: 65 mm
Lateral pressure characteristics1000 N/cm*2
*1 When the tension member inside the cable is pulled with uniformly applied tensile strength
*2 Loss fluctuation of 0.5 dB or less (wavelength 1.55 μm)
Part Number
NWFFC-SLCLC-4-[3-500/1]
NWFFC-SSCSC-D-[3-500/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber Of Cores Connector CN1 side Connector CN2 side #4
1 Piece(s) 18 Day(s) or more 4-coreLCLC3 ~ 500
1 Piece(s) 18 Day(s) or more 2-coreSCSC3 ~ 500

Loading...

  1. 1

Basic Information

Operating Environment Indoor Cable Type Single Cable (cord, assembly) Cord
Length designated range(m) 3 ~ 500

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)