(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

(Economy series) XAL series carbide radius end mill, 2-flute / short model (Part Numbers)

(Economy series) XAL series carbide radius end mill, 2-flute / short model

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Radius end mills are available at low prices

  • XAL
  • General Steel
  • 2 Flutes
XAL series carbide radius end mill, 2-flute / short model:Related Image
Part Number
XAL-CR-EM2S10-R1
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure
1 Piece(s)Available 16 Day(s) or more 101General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]252Radius7510Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

Loading...

  1. 1

Specifications

XAL series carbide radius end mill, 2-flute / short model:Related Image

Model Number
XAL-CR-EM2S

Outer Diameter
D
Radius
R
Flute Length
Overall Length
L
Shank Diameter
d
Figure
1 0.1 0.2 0.3             3 50 4 1
1.5 0.1 0.2 0.3 0.5           3 50 4 1
2 0.1 0.2 0.3 0.5           6 50 4 1
2.5 0.1 0.2 0.3 0.5           6 50 4 1
3 0.1 0.2 0.3 0.5 1         9 50 4 1
4 0.1 0.2 0.3 0.5 1         11 50 4 2
5 0.1 0.2 0.3 0.5 1         13 50 6 2
6 0.1 0.2 0.3 0.5 1 1.5 2     16 50 6 2
8   0.2 0.3 0.5 1 1.5 2 2.5 3 19 60 8 2
10   0.2 0.3 0.5 1 1.5 2 2.5 3 25 75 10 2
12   0.2 0.3 0.5 1 1.5 2 2.5 3 30 75 12 2

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

 

Please check the type/dimensions/specifications of the part XAL-CR-EM2S10-R1 in the (Economy series) XAL series carbide radius end mill, 2-flute / short model series.

Products like this...

Part Number
XAL-CR-EM2S1.5-R0.1
XAL-CR-EM2S1.5-R0.2
XAL-CR-EM2S1.5-R0.3
XAL-CR-EM2S10-R1.5
XAL-CR-EM2S10-R2
XAL-CR-EM2S10-R2.5
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure
1 Piece(s)Available 16 Day(s) or more 1.50.1Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]32Radius504Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1
1 Piece(s)Available 16 Day(s) or more 1.50.2Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]32Radius504Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1
1 Piece(s)Available 16 Day(s) or more 1.50.3Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]32Radius504Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product1
1 Piece(s)Available 16 Day(s) or more 101.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]252Radius7510Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2
1 Piece(s)Available 16 Day(s) or more 102Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]252Radius7510Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2
1 Piece(s)Available 16 Day(s) or more 102.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]252Radius7510Inclined Cutting / Groove / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Standard Helix (30 to 40°)±0.02Stocked Product2

Tech Support

Cutting Tool/Industrial Processing Part
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)